magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DMML - 紧凑型气缸
Festo
产品 (A - Z)
D
DMML
Powered by
CAD模型選擇
{festo/parts/d/dmml/dmml_asmtab.prj},{NB=158579 DMML-20-20-P-A---(0)},{TNR=158579},{TYP=DMML},{INFO=2021-06-30},{KDM=20},{VAR=-},{STDX=standard},{HUB=20},{SHUB=20},{HUBST=0},{AM=20},{B3=15},{BG=7.5},{D1=16.0},{D2=21.0},{D5=5.5},{D6=10.0},{D8=0.0},{E=26},{EE=M5},{H2=24},{H3=16},{H4=19.5},{H5=29.0},{KK=M8},{L1=1.9},{L2=55},{L3=16.0},{L4=68.0},{L5=13.0},{L6=4},{L8=74},{MM=8},{PJ=16.8},{PL=25.7},{RT=M5},{T1=8.0},{UO=40},{TO=33},{WH=6},{ZJ=61},{ZM=67},{SW=7},{FORM1=2},{LS=4.000},{EOLDATE=30.06.2021},{GTIN=4052568125691}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2021年6月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DPDM - 紧凑型气缸
Festo
13.09.2023
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
VAR
Model
ⁿ/ₐ
STDX
standard / x-stroke
ⁿ/ₐ
AM
Thread length
[mm]
B3
[mm]
BG
[mm]
D1
[mm]
D2
[mm]
D5
[mm]
D6
[mm]
D8
[mm]
E
[mm]
EE
螺纹
ⁿ/ₐ
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
KK
螺纹
ⁿ/ₐ
L1
[mm]
L2
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L8
[mm]
MM
[mm]
PJ
[mm]
PL
[mm]
RT
螺纹
ⁿ/ₐ
T1
[mm]
UO
[mm]
TO
[mm]
SW
扳手开口宽度
[mm]
GTIN
ⁿ/ₐ
158563 DMML-10-5-P-A-S2
158563
DMML
10
S2
x
12
14
5.0
0.0
10.8
3.4
6.0
0.0
15
M3
13
9
11.5
19.5
M4
0.9
48
57.0
9.0
0
59
4
12.0
24.0
M3
5.0
25
19
0
158564 DMML-10-5-P-A-S6
158564
DMML
10
S6
x
12
14
5.0
0.0
10.8
3.4
6.0
0.0
15
M3
13
9
11.5
19.5
M4
0.9
48
57.0
9.0
0
59
4
12.0
24.0
M3
5.0
25
19
0
158557 DMML-10-5-P-A
158557
DMML
10
-
standard
12
14
5.0
0.0
10.8
3.4
6.0
0.0
15
M3
13
9
11.5
19.5
M4
0.9
48
57.0
9.0
0
59
4
12.0
24.0
M3
5.0
25
19
0
4052568125554
158558 DMML-10-10-P-A
158558
DMML
10
-
standard
12
14
5.0
0.0
10.8
3.4
6.0
0.0
15
M3
13
9
11.5
19.5
M4
0.9
48
57.0
9.0
0
59
4
12.0
24.0
M3
5.0
25
19
0
4052568125561
158559 DMML-10-15-P-A
158559
DMML
10
-
standard
12
14
5.0
0.0
10.8
3.4
6.0
0.0
15
M3
13
9
11.5
19.5
M4
0.9
48
57.0
9.0
0
59
4
12.0
24.0
M3
5.0
25
19
0
4052568125578
158560 DMML-10-20-P-A
158560
DMML
10
-
standard
12
14
5.0
0.0
10.8
3.4
6.0
0.0
15
M3
13
9
11.5
19.5
M4
0.9
48
57.0
9.0
0
59
4
12.0
24.0
M3
5.0
25
19
0
4052568125585
158561 DMML-10-25-P-A
158561
DMML
10
-
standard
12
14
5.0
0.0
10.8
3.4
6.0
0.0
15
M3
13
9
11.5
19.5
M4
0.9
48
57.0
9.0
0
59
4
12.0
24.0
M3
5.0
25
19
0
4052568125592
158562 DMML-10-30-P-A
158562
DMML
10
-
standard
12
14
5.0
0.0
10.8
3.4
6.0
0.0
15
M3
13
9
11.5
19.5
M4
0.9
48
57.0
9.0
0
59
4
12.0
24.0
M3
5.0
25
19
0
4052568125608
158572 DMML-16-5-P-A-S2
158572
DMML
16
S2
x
16
15
6.0
12.9
17.0
4.3
7.5
0.0
20
M5
19
13
15.5
24.0
M6
0.9
52
64.0
12.0
3
69
6
16.5
22.0
M4
5.5
32
27
5
158574 DMML-16-5-P-A-S20
158574
DMML
16
S20
x
16
15
6.0
12.9
17.0
4.3
7.5
2.3
20
M5
19
13
15.5
24.0
M6
0.9
52
64.0
12.0
3
69
6
16.5
22.0
M4
5.5
32
27
5
158573 DMML-16-5-P-A-S6
158573
DMML
16
S6
x
16
15
6.0
12.9
17.0
4.3
7.5
0.0
20
M5
19
13
15.5
24.0
M6
0.9
52
64.0
12.0
3
69
6
16.5
22.0
M4
5.5
32
27
5
158566 DMML-16-5-P-A
158566
DMML
16
-
standard
16
15
6.0
12.9
17.0
4.3
7.5
0.0
20
M5
19
13
15.5
24.0
M6
0.9
52
64.0
12.0
3
69
6
16.5
22.0
M4
5.5
32
27
5
4052568125615
158567 DMML-16-10-P-A
158567
DMML
16
-
standard
16
15
6.0
12.9
17.0
4.3
7.5
0.0
20
M5
19
13
15.5
24.0
M6
0.9
52
64.0
12.0
3
69
6
16.5
22.0
M4
5.5
32
27
5
4052568125622
158568 DMML-16-15-P-A
158568
DMML
16
-
standard
16
15
6.0
12.9
17.0
4.3
7.5
0.0
20
M5
19
13
15.5
24.0
M6
0.9
52
64.0
12.0
3
69
6
16.5
22.0
M4
5.5
32
27
5
4052568125639
158569 DMML-16-20-P-A
158569
DMML
16
-
standard
16
15
6.0
12.9
17.0
4.3
7.5
0.0
20
M5
19
13
15.5
24.0
M6
0.9
52
64.0
12.0
3
69
6
16.5
22.0
M4
5.5
32
27
5
4052568125646
158570 DMML-16-25-P-A
158570
DMML
16
-
standard
16
15
6.0
12.9
17.0
4.3
7.5
0.0
20
M5
19
13
15.5
24.0
M6
0.9
52
64.0
12.0
3
69
6
16.5
22.0
M4
5.5
32
27
5
4052568125653
158571 DMML-16-30-P-A
158571
DMML
16
-
standard
16
15
6.0
12.9
17.0
4.3
7.5
0.0
20
M5
19
13
15.5
24.0
M6
0.9
52
64.0
12.0
3
69
6
16.5
22.0
M4
5.5
32
27
5
4052568011727
178328 DMML-16-40-P-A
178328
DMML
16
-
standard
16
15
6.0
12.9
17.0
4.3
7.5
0.0
20
M5
19
13
15.5
24.0
M6
0.9
52
64.0
12.0
3
69
6
16.5
22.0
M4
5.5
32
27
5
4052568144159
158584 DMML-20-5-P-A-S2
158584
DMML
20
S2
x
20
15
7.5
16.0
21.0
5.5
10.0
0.0
26
M5
24
16
19.5
29.0
M8
1.9
55
68.0
13.0
4
74
8
16.8
25.7
M5
8.0
40
33
7
158586 DMML-20-5-P-A-S20
158586
DMML
20
S20
x
20
15
7.5
16.0
21.0
5.5
10.0
3.2
26
M5
24
16
19.5
29.0
M8
1.9
55
68.0
13.0
4
74
8
16.8
25.7
M5
8.0
40
33
7
158585 DMML-20-5-P-A-S6
158585
DMML
20
S6
x
20
15
7.5
16.0
21.0
5.5
10.0
0.0
26
M5
24
16
19.5
29.0
M8
1.9
55
68.0
13.0
4
74
8
16.8
25.7
M5
8.0
40
33
7
158576 DMML-20-5-P-A
158576
DMML
20
-
standard
20
15
7.5
16.0
21.0
5.5
10.0
0.0
26
M5
24
16
19.5
29.0
M8
1.9
55
68.0
13.0
4
74
8
16.8
25.7
M5
8.0
40
33
7
4052568125660
158577 DMML-20-10-P-A
158577
DMML
20
-
standard
20
15
7.5
16.0
21.0
5.5
10.0
0.0
26
M5
24
16
19.5
29.0
M8
1.9
55
68.0
13.0
4
74
8
16.8
25.7
M5
8.0
40
33
7
4052568125677
158578 DMML-20-15-P-A
158578
DMML
20
-
standard
20
15
7.5
16.0
21.0
5.5
10.0
0.0
26
M5
24
16
19.5
29.0
M8
1.9
55
68.0
13.0
4
74
8
16.8
25.7
M5
8.0
40
33
7
4052568125684
158579 DMML-20-20-P-A
158579
DMML
20
-
standard
20
15
7.5
16.0
21.0
5.5
10.0
0.0
26
M5
24
16
19.5
29.0
M8
1.9
55
68.0
13.0
4
74
8
16.8
25.7
M5
8.0
40
33
7
4052568125691
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表