magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSM-..-B - 摆动驱动器
Festo
产品 (A - Z)
D
DSM
Powered by
CAD模型選擇
{festo/parts/d/dsm/dsm_b_asmtab.prj},{NB=566208 DSM-25-270-P1-FW-A-B--(0)},{TNR=566208},{DIN912D=5.000},{DIN912L=20.000},{AN=72.200},{D1N=10.000},{BG=4.000},{SIZE=2.000},{KG=25.000},{VERS=2.000},{RR=22.050},{RRX=17.250},{RRY=13.740},{RRB=5.400},{D1NDM=6.000},{D2=20.000},{D3NDM=9.728},{D4NDM=6.000},{D5=30.000},{D6NDM=10.000},{D6P=1.000},{D7NDM=2.000},{D8=20.000},{D9NDM=9.728},{D10=106.000},{D11NDM=5.000},{D12=5.500},{D13=35.000},{D14=8.600},{D15=46.000},{EENDM=5.000},{H1=0.000},{J1=65.000},{J2=40.000},{J3=41.500},{J4=7.500},{J5=4.500},{J6=0.000},{J7=28.000},{J8=19.500},{J9=4.000},{J10=3.000},{J11=16.500},{L1=83.000},{L2=90.000},{L3=15.200},{L4=17.000},{L5=64.000},{L6=6.500},{N1=0.000},{T1=8.000},{T2=10.000},{T3=8.000},{ROT=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
AN
[mm]
KG
[mm]
RR
[mm]
D1
螺纹
ⁿ/ₐ
D2
[mm]
D3
螺纹
ⁿ/ₐ
D4
螺纹
ⁿ/ₐ
D5
[mm]
D6
螺纹
ⁿ/ₐ
D7
螺纹
ⁿ/ₐ
D8
[mm]
D9
螺纹
ⁿ/ₐ
D10
[mm]
D11
螺纹
ⁿ/ₐ
D12
[mm]
D13
[mm]
D14
[mm]
D15
[mm]
EE
螺纹
ⁿ/ₐ
H1
[mm]
J1
[mm]
J2
[mm]
J3
[mm]
J4
[mm]
J5
[mm]
J6
[mm]
J7
[mm]
J8
[mm]
J9
[mm]
J10
[mm]
J11
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
N1
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW4
[mm]
SW5
[mm]
W1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
547570 DSM-12-270-P-A-B--...
547570
DSM-12-270-P-A-B
61.000
12.000
15.050
M4
8.000
M3
M4
24.000
M8x1
M2
15.000
M4
78.000
-
0.000
0.000
0.000
0.000
M5
8.800
48.000
30.000
29.500
5.000
20.000
16.000
19.800
24.500
3.000
0.000
0.000
59.000
68.300
10.300
3.000
55.500
6.500
2.000
9.000
8.000
6.000
10.000
2.500
6.000
2.500
0.000
6.000
0.27500
4052568188917
547571 DSM-12-270-P-FW-A-...
547571
DSM-12-270-P-FW-A-B
61.000
12.000
15.050
M4
14.000
M5
M4
24.000
M8x1
M2
15.000
M5
78.000
M3
3.400
25.000
4.200
33.000
M5
0.000
48.000
30.000
29.500
5.000
3.000
0.000
19.800
13.000
3.000
2.000
11.000
59.000
67.300
10.300
3.000
44.000
6.500
0.000
6.000
8.000
6.000
10.000
2.500
8.000
2.500
0.000
6.000
0.29300
4052568188924
547572 DSM-12-270-CC-A-B-...
547572
DSM-12-270-CC-A-B
61.000
12.000
15.050
M4
8.000
M3
M4
24.000
M8x1
M2
15.000
M4
78.000
-
0.000
0.000
0.000
0.000
M5
8.800
48.000
30.000
29.500
5.000
20.000
16.000
19.800
24.500
3.000
0.000
0.000
59.000
68.300
10.300
22.700
55.500
6.500
2.000
9.000
8.000
6.000
10.000
2.500
6.000
2.500
0.000
3.000
0.28500
4052568188931
547573 DSM-12-270-CC-FW-A...
547573
DSM-12-270-CC-FW-A-B
61.000
12.000
15.050
M4
14.000
M5
M4
24.000
M8x1
M2
15.000
M5
78.000
M3
3.400
25.000
4.200
33.000
M5
0.000
48.000
30.000
29.500
5.000
3.000
0.000
19.800
13.000
3.000
2.000
11.000
59.000
67.300
10.300
22.700
44.000
6.500
0.000
6.000
8.000
6.000
10.000
2.500
8.000
2.500
0.000
3.000
0.30000
4052568188948
547591 DSM-12-270-A-B--(0...
547591
DSM-12-270-A-B
61.000
12.000
15.050
M4
8.000
M3
M4
24.000
-
-
15.000
M4
78.000
-
0.000
0.000
0.000
0.000
M5
8.800
48.000
30.000
29.500
5.000
20.000
16.000
19.800
24.500
3.000
0.000
0.000
59.000
68.300
10.300
0.000
55.500
0.000
2.000
9.000
8.000
6.000
0.000
0.000
6.000
0.000
0.000
0.000
0.24000
4052568189099
547596 DSM-12-270-FW-A-B-...
547596
DSM-12-270-FW-A-B
61.000
12.000
15.050
M4
14.000
M5
M4
24.000
-
-
15.000
M5
78.000
M3
3.400
25.000
4.200
33.000
M5
0.000
48.000
30.000
29.500
5.000
3.000
0.000
19.800
13.000
3.000
2.000
11.000
59.000
67.300
10.300
0.000
44.000
0.000
0.000
6.000
8.000
6.000
0.000
0.000
8.000
0.000
0.000
0.000
0.26000
4052568189143
566203 DSM-12-270-P1-A-B-...
566203
DSM-12-270-P1-A-B
61.000
12.000
15.050
M4
8.000
M3
M4
24.000
M8x1
M2
15.000
M4
78.000
-
0.000
0.000
0.000
0.000
M5
8.800
48.000
30.000
29.500
5.000
20.000
16.000
19.800
24.500
3.000
0.000
0.000
59.000
68.300
10.300
21.200
55.500
6.500
2.000
9.000
8.000
6.000
10.000
2.500
6.000
5.000
2.500
6.000
0.28500
4052568213428
566204 DSM-12-270-P1-FW-A...
566204
DSM-12-270-P1-FW-A-B
61.000
12.000
15.050
M4
14.000
M5
M4
24.000
M8x1
M2
15.000
M5
78.000
M3
3.400
25.000
4.200
33.000
M5
0.000
48.000
30.000
29.500
5.000
3.000
0.000
19.800
13.000
3.000
2.000
11.000
59.000
67.300
10.300
21.200
44.000
6.500
0.000
6.000
8.000
6.000
10.000
2.500
8.000
5.000
2.500
6.000
0.30300
4052568213435
547574 DSM-16-270-P-A-B--...
547574
DSM-16-270-P-A-B
57.000
16.000
19.050
M5
10.000
M3
M5
28.000
M10x1
M2
18.000
M5
91.000
-
0.000
0.000
0.000
0.000
M5
11.200
57.000
40.000
35.000
6.500
23.000
18.000
23.500
28.000
2.600
0.000
0.000
70.000
81.200
13.000
7.200
67.100
6.500
3.000
9.000
8.000
10.000
13.000
3.000
8.000
3.000
0.000
6.000
0.47000
4052568188955
547575 DSM-16-270-P-FW-A-...
547575
DSM-16-270-P-FW-A-B
57.000
16.000
19.050
M5
16.000
M5
M5
28.000
M10x1
M2
18.000
M5
91.000
M4
4.500
28.000
4.200
38.000
M5
0.000
57.000
40.000
35.000
6.500
4.000
0.000
23.500
15.000
2.600
2.000
13.000
70.000
79.000
13.000
7.200
54.100
6.500
0.000
6.000
8.000
6.000
13.000
3.000
11.000
3.000
0.000
6.000
0.51000
4052568188962
547576 DSM-16-270-CC-A-B-...
547576
DSM-16-270-CC-A-B
57.000
16.000
19.050
M5
10.000
M3
M5
28.000
M10x1
M2
18.000
M5
91.000
-
0.000
0.000
0.000
0.000
M5
11.200
57.000
40.000
35.000
6.500
23.000
18.000
23.500
28.000
2.600
0.000
0.000
70.000
81.200
13.000
26.100
67.100
6.500
3.000
9.000
8.000
10.000
13.000
3.000
8.000
3.000
0.000
3.000
0.48000
4052568188979
547577 DSM-16-270-CC-FW-A...
547577
DSM-16-270-CC-FW-A-B
57.000
16.000
19.050
M5
16.000
M5
M5
28.000
M10x1
M2
18.000
M5
91.000
M4
4.500
28.000
4.200
38.000
M5
0.000
57.000
40.000
35.000
6.500
4.000
0.000
23.500
15.000
2.600
2.000
13.000
70.000
79.000
13.000
26.100
54.100
6.500
0.000
6.000
8.000
6.000
13.000
3.000
11.000
3.000
0.000
3.000
0.52000
4052568005962
547592 DSM-16-270-A-B--(0...
547592
DSM-16-270-A-B
57.000
16.000
19.050
M5
10.000
M3
M5
28.000
-
-
18.000
M5
91.000
-
0.000
0.000
0.000
0.000
M5
11.200
57.000
40.000
35.000
6.500
23.000
18.000
23.500
28.000
2.600
0.000
0.000
70.000
81.200
13.000
0.000
67.100
0.000
3.000
9.000
8.000
10.000
0.000
0.000
8.000
0.000
0.000
0.000
0.41000
4052568189105
547597 DSM-16-270-FW-A-B-...
547597
DSM-16-270-FW-A-B
57.000
16.000
19.050
M5
16.000
M5
M5
28.000
-
-
18.000
M5
91.000
M4
4.500
28.000
4.200
38.000
M5
0.000
57.000
40.000
35.000
6.500
4.000
0.000
23.500
15.000
2.600
2.000
13.000
70.000
79.000
13.000
0.000
54.100
0.000
0.000
6.000
8.000
6.000
0.000
0.000
11.000
0.000
0.000
0.000
0.45000
4052568189150
566205 DSM-16-270-P1-A-B-...
566205
DSM-16-270-P1-A-B
57.000
16.000
19.050
M5
10.000
M3
M5
28.000
M10x1
M2
18.000
M5
91.000
-
0.000
0.000
0.000
0.000
M5
11.200
57.000
40.000
35.000
6.500
23.000
18.000
23.500
28.000
2.600
0.000
0.000
70.000
81.200
13.000
22.000
67.100
6.500
3.000
9.000
8.000
10.000
13.000
3.000
8.000
6.000
3.000
6.000
0.47500
4052568213442
566206 DSM-16-270-P1-FW-A...
566206
DSM-16-270-P1-FW-A-B
57.000
16.000
19.050
M5
16.000
M5
M5
28.000
M10x1
M2
18.000
M5
91.000
M4
4.500
28.000
4.200
38.000
M5
0.000
57.000
40.000
35.000
6.500
4.000
0.000
23.500
15.000
2.600
2.000
13.000
70.000
79.000
13.000
22.000
54.100
6.500
0.000
6.000
8.000
6.000
13.000
3.000
11.000
6.000
3.000
6.000
0.51500
4052568213459
547578 DSM-25-270-P-A-B--...
547578
DSM-25-270-P-A-B
72.200
25.000
22.050
M6
12.000
M4
M6
30.000
M10x1
M2
20.000
M5
106.000
-
0.000
0.000
0.000
0.000
M5
13.500
65.000
40.000
41.500
7.500
30.000
25.000
28.000
36.500
4.000
0.000
0.000
83.000
97.500
15.200
2.900
81.000
6.500
4.000
10.000
10.000
10.000
13.000
4.000
8.000
3.000
0.000
6.000
0.70000
4052568188986
547579 DSM-25-270-P-FW-A-...
547579
DSM-25-270-P-FW-A-B
72.200
25.000
22.050
M6
20.000
G1/8
M6
30.000
M10x1
M2
20.000
G1/8
106.000
M5
5.500
35.000
8.600
46.000
M5
0.000
65.000
40.000
41.500
7.500
4.500
0.000
28.000
19.500
4.000
3.000
16.500
83.000
90.000
15.200
2.900
64.000
6.500
0.000
8.000
10.000
8.000
13.000
4.000
13.000
3.000
0.000
6.000
0.72500
4052568188993
547580 DSM-25-270-CC-A-B-...
547580
DSM-25-270-CC-A-B
72.200
25.000
22.050
M6
12.000
M4
M6
30.000
M10x1
M2
20.000
M5
106.000
-
0.000
0.000
0.000
0.000
M5
13.500
65.000
40.000
41.500
7.500
30.000
25.000
28.000
36.500
4.000
0.000
0.000
83.000
97.500
15.200
20.700
81.000
6.500
4.000
10.000
10.000
10.000
13.000
4.000
8.000
3.000
0.000
3.000
0.71000
4052568189006
547581 DSM-25-270-CC-FW-A...
547581
DSM-25-270-CC-FW-A-B
72.200
25.000
22.050
M6
20.000
G1/8
M6
30.000
M10x1
M2
20.000
G1/8
106.000
M5
5.500
35.000
8.600
46.000
M5
0.000
65.000
40.000
41.500
7.500
4.500
0.000
28.000
19.500
4.000
3.000
16.500
83.000
90.000
15.200
20.700
64.000
6.500
0.000
8.000
10.000
8.000
13.000
4.000
13.000
3.000
0.000
3.000
0.73500
4052568189013
547593 DSM-25-270-A-B--(0...
547593
DSM-25-270-A-B
72.200
25.000
22.050
M6
12.000
M4
M6
30.000
-
-
20.000
M5
106.000
-
0.000
0.000
0.000
0.000
M5
13.500
65.000
40.000
41.500
7.500
30.000
25.000
28.000
36.500
4.000
0.000
0.000
83.000
97.500
15.200
0.000
81.000
0.000
4.000
10.000
10.000
10.000
0.000
0.000
8.000
0.000
0.000
0.000
0.62000
4052568189112
547598 DSM-25-270-FW-A-B-...
547598
DSM-25-270-FW-A-B
72.200
25.000
22.050
M6
20.000
G1/8
M6
30.000
-
-
20.000
G1/8
106.000
M5
5.500
35.000
8.600
46.000
M5
0.000
65.000
40.000
41.500
7.500
4.500
0.000
28.000
19.500
4.000
3.000
16.500
83.000
90.000
15.200
0.000
64.000
0.000
0.000
8.000
10.000
8.000
0.000
0.000
13.000
0.000
0.000
0.000
0.64500
4052568189167
566207 DSM-25-270-P1-A-B-...
566207
DSM-25-270-P1-A-B
72.200
25.000
22.050
M6
12.000
M4
M6
30.000
M10x1
M2
20.000
M5
106.000
-
0.000
0.000
0.000
0.000
M5
13.500
65.000
40.000
41.500
7.500
30.000
25.000
28.000
36.500
4.000
0.000
0.000
83.000
97.500
15.200
17.000
81.000
6.500
4.000
10.000
10.000
10.000
13.000
4.000
8.000
6.000
3.000
6.000
0.71500
4052568213466
566208 DSM-25-270-P1-FW-A...
566208
DSM-25-270-P1-FW-A-B
72.200
25.000
22.050
M6
20.000
G1/8
M6
30.000
M10x1
M2
20.000
G1/8
106.000
M5
5.500
35.000
8.600
46.000
M5
0.000
65.000
40.000
41.500
7.500
4.500
0.000
28.000
19.500
4.000
3.000
16.500
83.000
90.000
15.200
17.000
64.000
6.500
0.000
8.000
10.000
8.000
13.000
4.000
13.000
6.000
3.000
6.000
0.74000
4052568213473
547582 DSM-32-270-P-A-B--...
547582
DSM-32-270-P-A-B
70.400
32.000
28.100
M8
16.000
M4
M8
42.000
M12x1
M2
27.000
M5
135.000
-
0.000
0.000
0.000
0.000
G1/8
18.000
85.000
60.000
52.500
9.500
40.000
36.000
35.500
51.000
8.000
0.000
0.000
105.000
127.000
19.200
3.800
107.000
6.500
5.000
12.500
12.000
10.000
15.000
5.000
10.000
4.000
0.000
6.000
1.42500
4052568189020
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表