magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSNU (USA) - 圆形气缸
Festo
产品 (A - Z)
D
DSNU
Powered by
CAD模型選擇
{festo/parts/d/dsnu/dsnu_inch_asmtab.prj},{NB=546412 DSNU-1-1-PPV-A---(0)},{TNR=546412},{TYP=DSNU-1\"},{INFO=},{KDM=1},{HUB=1},{HUB1=1},{HUBST=0},{DA=PPV},{PE=A},{KA=-},{AM=22},{BE=M22x1,5},{CD=8},{D=27},{D1=22},{D2=10},{D3=26.5},{D4=9.0},{D5=26.7},{D6=0},{D7=0},{EE=1/8 NPT},{EW=16},{H1=0},{KK=3/8-24 UNF-2A},{K2=0.0},{KV=32},{KW=11},{L=12},{LH=7.5},{LK=14.0},{L3=8.2},{L4=22.0},{L5=20},{L6=50},{L7=28},{L8=16.0},{L9=27.5},{L13=125.5},{SW=9},{WH=28},{EOLDATE=},{GTIN=4052568352783}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[英寸]
DA
缓冲
ⁿ/ₐ
PE
位置检测
ⁿ/ₐ
KA
活塞杆类型
ⁿ/ₐ
AM
[mm]
BE
[mm]
CD
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
EE
[mm]
EW
[mm]
H1
[mm]
KK
ⁿ/ₐ
K2
[mm]
KV
[mm]
KW
[mm]
L
[mm]
LH
[mm]
LK
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L13
[mm]
SW
[mm]
WH
[mm]
XC
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
546393 DSNU-5/16-1-P-A
546393
DSNU-5/16"
5/16
P
A
-
12
M12x1,25
4
15
12
4
9.3
0.0
10.5
0
0
10-32 UNF-2B
8
0
6-32 UNC-2A
0.0
19
6
6
5.0
7.6
75.0
47.0
6.0
12.0
10
28
16
10.0
16.0
78.0
0
16
65.0
0.040
4052568352592
546394 DSNU-5/16-0.5-P-A
546394
DSNU-5/16"
5/16
P
A
-
12
M12x1,25
4
15
12
4
9.3
0.0
10.5
0
0
10-32 UNF-2B
8
0
6-32 UNC-2A
0.0
19
6
6
5.0
7.6
74.5
46.5
6.0
12.0
10
28
16
10.0
16.0
78.0
0
16
64.5
0.037
4052568352608
546395 DSNU-5/16-2-P-A
546395
DSNU-5/16"
5/16
P
A
-
12
M12x1,25
4
15
12
4
9.3
0.0
10.5
0
0
10-32 UNF-2B
8
0
6-32 UNC-2A
0.0
19
6
6
5.0
7.6
76.0
48.0
6.0
12.0
10
28
16
10.0
16.0
78.0
0
16
66.0
0.046
4052568352615
546396 DSNU-5/16-3-P-A
546396
DSNU-5/16"
5/16
P
A
-
12
M12x1,25
4
15
12
4
9.3
0.0
10.5
0
0
10-32 UNF-2B
8
0
6-32 UNC-2A
0.0
19
6
6
5.0
7.6
77.0
49.0
6.0
12.0
10
28
16
10.0
16.0
78.0
0
16
67.0
0.052
4052568352622
546397 DSNU-5/16-4-P-A
546397
DSNU-5/16"
5/16
P
A
-
12
M12x1,25
4
15
12
4
9.3
0.0
10.5
0
0
10-32 UNF-2B
8
0
6-32 UNC-2A
0.0
19
6
6
5.0
7.6
78.0
50.0
6.0
12.0
10
28
16
10.0
16.0
78.0
0
16
68.0
0.057
4052568352639
548482 DSNU-5/16-0.04-P-A
548482
DSNU-5/16"
5/16
P
A
-
12
M12x1,25
4
15
12
4
9.3
0.0
10.5
0
0
10-32 UNF-2B
8
0
6-32 UNC-2A
0.0
19
6
6
5.0
7.6
74.0
46.0
6.0
12.0
10
28
16
10.0
16.0
78.0
0
16
64.0
0.035
548510 DSNU-5/16-0.04-P-A...
548510
DSNU-5/16"
5/16
P
A
S2
12
M12x1,25
4
15
12
4
9.3
0.0
10.5
0
0
10-32 UNF-2B
8
0
6-32 UNC-2A
0.0
19
6
6
5.0
7.6
74.0
46.0
6.0
12.0
10
28
16
10.0
16.0
78.0
0
16
64.0
0.035
546398 DSNU-3/8-1-P-A
546398
DSNU-3/8"
3/8
P
A
-
12
M12x1,25
4
15
12
4
11.3
0.0
12.5
0
0
10-32 UNF-2B
8
0
6-32 UNC-2A
0.0
19
6
6
5.0
7.1
75.0
47.0
6.0
12.0
10
28
16
10.0
16.0
78.0
0
16
65.0
0.009
4052568352646
546399 DSNU-3/8-0.5-P-A
546399
DSNU-3/8"
3/8
P
A
-
12
M12x1,25
4
15
12
4
11.3
0.0
12.5
0
0
10-32 UNF-2B
8
0
6-32 UNC-2A
0.0
19
6
6
5.0
7.1
74.5
46.5
6.0
12.0
10
28
16
10.0
16.0
78.0
0
16
64.5
0.005
4052568352653
546400 DSNU-3/8-2-P-A
546400
DSNU-3/8"
3/8
P
A
-
12
M12x1,25
4
15
12
4
11.3
0.0
12.5
0
0
10-32 UNF-2B
8
0
6-32 UNC-2A
0.0
19
6
6
5.0
7.1
76.0
48.0
6.0
12.0
10
28
16
10.0
16.0
78.0
0
16
66.0
0.019
4052568352660
546401 DSNU-3/8-3-P-A
546401
DSNU-3/8"
3/8
P
A
-
12
M12x1,25
4
15
12
4
11.3
0.0
12.5
0
0
10-32 UNF-2B
8
0
6-32 UNC-2A
0.0
19
6
6
5.0
7.1
77.0
49.0
6.0
12.0
10
28
16
10.0
16.0
78.0
0
16
67.0
0.028
4052568352677
546402 DSNU-3/8-4-P-A
546402
DSNU-3/8"
3/8
P
A
-
12
M12x1,25
4
15
12
4
11.3
0.0
12.5
0
0
10-32 UNF-2B
8
0
6-32 UNC-2A
0.0
19
6
6
5.0
7.1
78.0
50.0
6.0
12.0
10
28
16
10.0
16.0
78.0
0
16
68.0
0.037
4052568352684
548483 DSNU-3/8-0.04-P-A
548483
DSNU-3/8"
3/8
P
A
-
12
M12x1,25
4
15
12
4
11.3
0.0
12.5
0
0
10-32 UNF-2B
8
0
6-32 UNC-2A
0.0
19
6
6
5.0
7.1
74.0
46.0
6.0
12.0
10
28
16
10.0
16.0
78.0
0
16
64.0
0.000
548511 DSNU-3/8-0.04-P-A-...
548511
DSNU-3/8"
3/8
P
A
S2
12
M12x1,25
4
15
12
4
11.3
0.0
12.5
0
0
10-32 UNF-2B
8
0
6-32 UNC-2A
0.0
19
6
6
5.0
7.1
74.0
46.0
6.0
12.0
10
28
16
10.0
16.0
78.0
0
16
64.0
0.000
546386 DSNU-1/2-1-P-A-B
546386
DSNU-1/2"
1/2
P
A-B
-
16
M16x1,5
6
20
16
6
13.3
5.5
14.5
0
0
10-32 UNF-2B
12
0
10-32 UNF-2A
0.0
24
8
9
6.0
7.7
90.0
51.0
6.0
17.0
15
38
21
10.0
23.0
94.0
5
22
76.0
0.085
4052568352523
546387 DSNU-1/2-0.5-P-A-B
546387
DSNU-1/2"
1/2
P
A-B
-
16
M16x1,5
6
20
16
6
13.3
5.5
14.5
0
0
10-32 UNF-2B
12
0
10-32 UNF-2A
0.0
24
8
9
6.0
7.7
89.5
50.5
6.0
17.0
15
38
21
10.0
23.0
94.0
5
22
75.5
0.080
4052568352530
546388 DSNU-1/2-2-P-A-B
546388
DSNU-1/2"
1/2
P
A-B
-
16
M16x1,5
6
20
16
6
13.3
5.5
14.5
0
0
10-32 UNF-2B
12
0
10-32 UNF-2A
0.0
24
8
9
6.0
7.7
91.0
52.0
6.0
17.0
15
38
21
10.0
23.0
94.0
5
22
77.0
0.096
4052568352547
548484 DSNU-1/2-0.04-P-A
548484
DSNU-1/2"
1/2
P
A
-
16
M16x1,5
6
20
16
6
13.3
5.5
14.5
0
0
10-32 UNF-2B
12
0
10-32 UNF-2A
0.0
24
8
9
6.0
7.7
89.0
50.0
6.0
17.0
15
38
21
10.0
23.0
94.0
5
22
75.0
0.076
548500 DSNU-1/2-0.04-PPV-...
548500
DSNU-1/2"
1/2
PPV
A
-
16
M16x1,5
6
20
16
6
13.3
5.5
14.5
0
0
10-32 UNF-2B
12
0
10-32 UNF-2A
0.0
24
8
9
6.0
7.7
89.0
50.0
6.0
17.0
15
38
21
10.0
23.0
94.0
5
22
75.0
0.076
548512 DSNU-1/2-0.04-P-A-...
548512
DSNU-1/2"
1/2
P
A
S2
16
M16x1,5
6
20
16
6
13.3
5.5
14.5
0
0
10-32 UNF-2B
12
0
10-32 UNF-2A
0.0
24
8
9
6.0
7.7
89.0
50.0
6.0
17.0
15
38
21
10.0
23.0
94.0
5
22
75.0
0.076
548520 DSNU-1/2-0.04-PPV-...
548520
DSNU-1/2"
1/2
PPV
A
S2
16
M16x1,5
6
20
16
6
13.3
5.5
14.5
0
0
10-32 UNF-2B
12
0
10-32 UNF-2A
0.0
24
8
9
6.0
7.7
89.0
50.0
6.0
17.0
15
38
21
10.0
23.0
94.0
5
22
75.0
0.076
546389 DSNU-5/8-1-PPV-A-B
546389
DSNU-5/8"
5/8
PPV
A-B
-
16
M16x1,5
6
20
16
6
17.3
5.5
17.5
0
0
10-32 UNF-2B
12
0
10-32 UNF-2A
0.0
24
8
9
6.0
7.7
96.0
57.0
6.0
17.0
15
38
21
10.0
22.0
100.0
5
22
83.0
0.101
4052568352554
546390 DSNU-5/8-2-PPV-A-B
546390
DSNU-5/8"
5/8
PPV
A-B
-
16
M16x1,5
6
20
16
6
17.3
5.5
17.5
0
0
10-32 UNF-2B
12
0
10-32 UNF-2A
0.0
24
8
9
6.0
7.7
97.0
58.0
6.0
17.0
15
38
21
10.0
22.0
100.0
5
22
84.0
0.113
4052568352561
546391 DSNU-5/8-3-PPV-A-B
546391
DSNU-5/8"
5/8
PPV
A-B
-
16
M16x1,5
6
20
16
6
17.3
5.5
17.5
0
0
10-32 UNF-2B
12
0
10-32 UNF-2A
0.0
24
8
9
6.0
7.7
98.0
59.0
6.0
17.0
15
38
21
10.0
22.0
100.0
5
22
85.0
0.125
4052568352578
546392 DSNU-5/8-4-PPV-A-B
546392
DSNU-5/8"
5/8
PPV
A-B
-
16
M16x1,5
6
20
16
6
17.3
5.5
17.5
0
0
10-32 UNF-2B
12
0
10-32 UNF-2A
0.0
24
8
9
6.0
7.7
99.0
60.0
6.0
17.0
15
38
21
10.0
22.0
100.0
5
22
86.0
0.136
4052568352585
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表