magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSNU-S - 圆形气缸
Festo
产品 (A - Z)
D
DSNU
Powered by
CAD模型選擇
{festo/parts/d/dsnu/dsnu_s_presets.prj},{NB=5217248 DSNU-S-16-200-PPS-A-MQ---(0)},{TNR=5217248},{TYP=DSNU-S-16-200-PPS-A-MQ},{KDM=16},{HUB=200},{HUBST=0},{DA=PPS},{PE=A},{BWE=-},{ZYL=MQ},{AM=16},{B=10},{BE=M10x1},{BF=8.0},{D1=18},{D4=17.3},{EE=M5},{KK=M6},{KV=14},{KW=4},{MM=6},{PL=6.0},{PL1=7.5},{SW=5},{VD=1.5},{WF=12.9},{PPATH=assemblies/dsnu_s_asmtpl.prj},{V=2},{GTIN=4052568420796}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
HUB
行程
[mm]
DA
缓冲
ⁿ/ₐ
PE
位置检测
ⁿ/ₐ
ZYL
气缸盖
ⁿ/ₐ
AM
[mm]
B
直径
[mm]
BE
螺纹
ⁿ/ₐ
BF
[mm]
D
[mm]
D1
[mm]
D4
直径
[mm]
EE
螺纹
ⁿ/ₐ
G
[mm]
G1
[mm]
KK
螺纹
ⁿ/ₐ
KV
[mm]
KW
[mm]
L2
[mm]
MM
直径
[mm]
PL
[mm]
PL1
[mm]
SW
[mm]
VD
[mm]
WF
[mm]
ZJ
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
5205897 DSNU-S-8-10-P-A-M...
5205897
DSNU-S-8-10-P-A-MQ
8
10
P
A
MQ
12
8
M8x1
8.0
14
12
9.3
M5
8.95
16.85
M4
11
4
55.30
4
5.0
13.4
0
1.5
11.9
67.70
0.0224
4052568420246
5205898 DSNU-S-8-15-P-A-M...
5205898
DSNU-S-8-15-P-A-MQ
8
15
P
A
MQ
12
8
M8x1
8.0
14
12
9.3
M5
8.95
16.85
M4
11
4
60.30
4
5.0
13.4
0
1.5
11.9
72.70
0.0236
4052568420253
5205899 DSNU-S-8-20-P-A-M...
5205899
DSNU-S-8-20-P-A-MQ
8
20
P
A
MQ
12
8
M8x1
8.0
14
12
9.3
M5
8.95
16.85
M4
11
4
65.30
4
5.0
13.4
0
1.5
11.9
77.70
0.0248
4052568420260
5205900 DSNU-S-8-25-P-A-M...
5205900
DSNU-S-8-25-P-A-MQ
8
25
P
A
MQ
12
8
M8x1
8.0
14
12
9.3
M5
8.95
16.85
M4
11
4
70.30
4
5.0
13.4
0
1.5
11.9
82.70
0.0260
4052568420277
5205902 DSNU-S-8-30-P-A-M...
5205902
DSNU-S-8-30-P-A-MQ
8
30
P
A
MQ
12
8
M8x1
8.0
14
12
9.3
M5
8.95
16.85
M4
11
4
75.30
4
5.0
13.4
0
1.5
11.9
87.70
0.0272
4052568420284
5205903 DSNU-S-8-40-P-A-M...
5205903
DSNU-S-8-40-P-A-MQ
8
40
P
A
MQ
12
8
M8x1
8.0
14
12
9.3
M5
8.95
16.85
M4
11
4
85.30
4
5.0
13.4
0
1.5
11.9
97.70
0.0296
4052568420291
5205904 DSNU-S-8-50-P-A-M...
5205904
DSNU-S-8-50-P-A-MQ
8
50
P
A
MQ
12
8
M8x1
8.0
14
12
9.3
M5
8.95
16.85
M4
11
4
95.30
4
5.0
13.4
0
1.5
11.9
107.70
0.0320
4052568420307
5205905 DSNU-S-8-60-P-A-M...
5205905
DSNU-S-8-60-P-A-MQ
8
60
P
A
MQ
12
8
M8x1
8.0
14
12
9.3
M5
8.95
16.85
M4
11
4
105.30
4
5.0
13.4
0
1.5
11.9
117.70
0.0344
4052568420314
5205906 DSNU-S-8-80-P-A-M...
5205906
DSNU-S-8-80-P-A-MQ
8
80
P
A
MQ
12
8
M8x1
8.0
14
12
9.3
M5
8.95
16.85
M4
11
4
125.30
4
5.0
13.4
0
1.5
11.9
137.70
0.0392
4052568420321
5205907 DSNU-S-8-100-P-A-...
5205907
DSNU-S-8-100-P-A-MQ
8
100
P
A
MQ
12
8
M8x1
8.0
14
12
9.3
M5
8.95
16.85
M4
11
4
145.30
4
5.0
13.4
0
1.5
11.9
157.70
0.0440
4052568420338
5211896 DSNU-S-12-10-P-A-...
5211896
DSNU-S-12-10-P-A-MQ
12
10
P
A
MQ
16
10
M10x1
8.0
16
14
13.3
M5
9.65
11.95
M6
14
4
55.85
6
6.0
8.0
5
1.5
13.0
69.30
0.0401
4052568420345
5211897 DSNU-S-12-15-P-A-...
5211897
DSNU-S-12-15-P-A-MQ
12
15
P
A
MQ
16
10
M10x1
8.0
16
14
13.3
M5
9.65
11.95
M6
14
4
60.85
6
6.0
8.0
5
1.5
13.0
74.30
0.0422
4052568420352
5211898 DSNU-S-12-20-P-A-...
5211898
DSNU-S-12-20-P-A-MQ
12
20
P
A
MQ
16
10
M10x1
8.0
16
14
13.3
M5
9.65
11.95
M6
14
4
65.85
6
6.0
8.0
5
1.5
13.0
79.30
0.0443
4052568420369
5211899 DSNU-S-12-25-P-A-...
5211899
DSNU-S-12-25-P-A-MQ
12
25
P
A
MQ
16
10
M10x1
8.0
16
14
13.3
M5
9.65
11.95
M6
14
4
70.85
6
6.0
8.0
5
1.5
13.0
84.30
0.0464
4052568420376
5211900 DSNU-S-12-30-P-A-...
5211900
DSNU-S-12-30-P-A-MQ
12
30
P
A
MQ
16
10
M10x1
8.0
16
14
13.3
M5
9.65
11.95
M6
14
4
75.85
6
6.0
8.0
5
1.5
13.0
89.30
0.0485
4052568420383
5211901 DSNU-S-12-40-P-A-...
5211901
DSNU-S-12-40-P-A-MQ
12
40
P
A
MQ
16
10
M10x1
8.0
16
14
13.3
M5
9.65
11.95
M6
14
4
85.85
6
6.0
8.0
5
1.5
13.0
99.30
0.0527
4052568420390
5211903 DSNU-S-12-50-P-A-...
5211903
DSNU-S-12-50-P-A-MQ
12
50
P
A
MQ
16
10
M10x1
8.0
16
14
13.3
M5
9.65
11.95
M6
14
4
95.85
6
6.0
8.0
5
1.5
13.0
109.30
0.0569
4052568420406
5211904 DSNU-S-12-60-P-A-...
5211904
DSNU-S-12-60-P-A-MQ
12
60
P
A
MQ
16
10
M10x1
8.0
16
14
13.3
M5
9.65
11.95
M6
14
4
105.85
6
6.0
8.0
5
1.5
13.0
119.30
0.0611
4052568420413
5211905 DSNU-S-12-80-P-A-...
5211905
DSNU-S-12-80-P-A-MQ
12
80
P
A
MQ
16
10
M10x1
8.0
16
14
13.3
M5
9.65
11.95
M6
14
4
125.85
6
6.0
8.0
5
1.5
13.0
139.30
0.0695
4052568420420
5211906 DSNU-S-12-100-P-A...
5211906
DSNU-S-12-100-P-A-MQ
12
100
P
A
MQ
16
10
M10x1
8.0
16
14
13.3
M5
9.65
11.95
M6
14
4
145.85
6
6.0
8.0
5
1.5
13.0
159.30
0.0779
4052568420437
5211908 DSNU-S-12-125-P-A...
5211908
DSNU-S-12-125-P-A-MQ
12
125
P
A
MQ
16
10
M10x1
8.0
16
14
13.3
M5
9.65
11.95
M6
14
4
170.85
6
6.0
8.0
5
1.5
13.0
184.30
0.0884
4052568420444
5211909 DSNU-S-12-150-P-A...
5211909
DSNU-S-12-150-P-A-MQ
12
150
P
A
MQ
16
10
M10x1
8.0
16
14
13.3
M5
9.65
11.95
M6
14
4
195.85
6
6.0
8.0
5
1.5
13.0
209.30
0.0989
4052568420451
5216087 DSNU-S-16-10-P-A-...
5216087
DSNU-S-16-10-P-A-MQ
16
10
P
A
MQ
16
10
M10x1
8.0
18
18
17.3
M5
11.25
11.15
M6
14
4
55.50
6
6.0
7.5
5
1.5
12.9
68.80
0.0537
4052568420574
5216088 DSNU-S-16-15-P-A-...
5216088
DSNU-S-16-15-P-A-MQ
16
15
P
A
MQ
16
10
M10x1
8.0
18
18
17.3
M5
11.25
11.15
M6
14
4
60.50
6
6.0
7.5
5
1.5
12.9
73.80
0.0561
4052568420581
5216089 DSNU-S-16-20-P-A-...
5216089
DSNU-S-16-20-P-A-MQ
16
20
P
A
MQ
16
10
M10x1
8.0
18
18
17.3
M5
11.25
11.15
M6
14
4
65.50
6
6.0
7.5
5
1.5
12.9
78.80
0.0585
4052568420598
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表