magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DZF - 扁平型气缸
Festo
产品 (A - Z)
D
DZF
Powered by
CAD模型選擇
{festo/parts/d/dzf/dzf_asmtab.prj},{NB=161268 DZF-32-100-A-P-A---(0)},{TNR=161268},{TYP=DZF},{KDM=32},{VERS=5.000},{VAR=standard},{VART=A-P-A},{GK=aussen},{HUBV=standard},{HUB=100},{HUB1=100},{HUBST=0},{AF=14},{AM=22},{B=20},{BG=9},{D=12},{D1=4},{D2=10},{D7=4.5},{D8=-},{E1=65.0},{E2=24},{EE=G1/8},{G=17},{KF=M 6},{KK=M 10x1,25},{L1=14.5},{L2=7.5},{L7=1.5},{L8=72},{L12=4.7},{L15=88},{PL=8.5},{R1=32},{R2=8.5},{R3=8.5},{R4=30.00},{RT=M 6},{SW=10},{T=9},{T1=7},{T2=4},{VA=2},{WH=8},{X=2.6},{GTIN=4052568128807}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
VAR
Model
ⁿ/ₐ
GK
Piston rod thread
ⁿ/ₐ
HUBV
Stroke standard/x-length
ⁿ/ₐ
AF
Thread depth
[mm]
AM
长度
[mm]
B
直径
[mm]
BG
Thread depth
[mm]
D
直径
[mm]
D1
直径
ⁿ/ₐ
D2
直径
[mm]
D7
直径
ⁿ/ₐ
D8
螺纹
ⁿ/ₐ
E1
高度
[mm]
E2
宽度
[mm]
EE
螺纹
ⁿ/ₐ
G
宽度
[mm]
KF
螺纹
ⁿ/ₐ
KK
螺纹
ⁿ/ₐ
L1
高度
[mm]
L2
宽度
[mm]
L7
宽度
[mm]
L8
长度
[mm]
L12
长度
[mm]
L15
长度
[mm]
PL
长度
[mm]
R1
高度
[mm]
R2
长度
[mm]
R3
长度
[mm]
R4
高度
[mm]
RT
螺纹
ⁿ/ₐ
SW
扳手开口宽度
[mm]
T
Thread depth
[mm]
T1
深度
[mm]
T2
深度
[mm]
VA
长度
[mm]
WH
长度
[mm]
X
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
164003 DZF-12-10-P-A
164003
DZF
12
standard
Inner
standard
8
16
0
4
6
4
0
2.3
-
38.0
14
M5
14
M 3
M 6
9.5
5.0
3.0
62
2.7
76
8.5
0
3.0
11.0
19.25
M 3
5
4
7
0
0
7
1.5
0.10500
4052568136208
164004 DZF-12-25-P-A
164004
DZF
12
standard
Inner
standard
8
16
0
4
6
4
0
2.3
-
38.0
14
M5
14
M 3
M 6
9.5
5.0
3.0
62
2.7
76
8.5
0
3.0
11.0
19.25
M 3
5
4
7
0
0
7
1.5
0.11850
4052568136215
164005 DZF-12-40-P-A
164005
DZF
12
standard
Inner
standard
8
16
0
4
6
4
0
2.3
-
38.0
14
M5
14
M 3
M 6
9.5
5.0
3.0
62
2.7
76
8.5
0
3.0
11.0
19.25
M 3
5
4
7
0
0
7
1.5
0.13200
4052568136222
164006 DZF-12-50-P-A
164006
DZF
12
standard
Inner
standard
8
16
0
4
6
4
0
2.3
-
38.0
14
M5
14
M 3
M 6
9.5
5.0
3.0
62
2.7
76
8.5
0
3.0
11.0
19.25
M 3
5
4
7
0
0
7
1.5
0.14100
4052568136239
164007 DZF-12-80-P-A
164007
DZF
12
standard
Inner
standard
8
16
0
4
6
4
0
2.3
-
38.0
14
M5
14
M 3
M 6
9.5
5.0
3.0
62
2.7
76
8.5
0
3.0
11.0
19.25
M 3
5
4
7
0
0
7
1.5
0.16800
4052568136246
164008 DZF-12-100-P-A
164008
DZF
12
standard
Inner
standard
8
16
0
4
6
4
0
2.3
-
38.0
14
M5
14
M 3
M 6
9.5
5.0
3.0
62
2.7
76
8.5
0
3.0
11.0
19.25
M 3
5
4
7
0
0
7
1.5
0.18600
4052568136253
164009 DZF-12-125-P-A
164009
DZF
12
standard
Inner
standard
8
16
0
4
6
4
0
2.3
-
38.0
14
M5
14
M 3
M 6
9.5
5.0
3.0
62
2.7
76
8.5
0
3.0
11.0
19.25
M 3
5
4
7
0
0
7
1.5
0.20850
4052568136260
164010 DZF-12-160-P-A
164010
DZF
12
standard
Inner
standard
8
16
0
4
6
4
0
2.3
-
38.0
14
M5
14
M 3
M 6
9.5
5.0
3.0
62
2.7
76
8.5
0
3.0
11.0
19.25
M 3
5
4
7
0
0
7
1.5
0.24000
4052568136277
164011 DZF-12-200-P-A
164011
DZF
12
standard
Inner
standard
8
16
0
4
6
4
0
2.3
-
38.0
14
M5
14
M 3
M 6
9.5
5.0
3.0
62
2.7
76
8.5
0
3.0
11.0
19.25
M 3
5
4
7
0
0
7
1.5
0.27600
4052568136284
164000 DZF-12-1-P-A
164000
DZF
12
X-Hub
Inner
variable
8
16
0
4
6
4
0
2.3
-
38.0
14
M5
14
M 3
M 6
9.5
5.0
3.0
62
2.7
76
8.5
0
3.0
11.0
19.25
M 3
5
4
7
0
0
7
1.5
0.09690
164001 DZF-12-1-P-A-S2
164001
DZF
12
S2
Inner
variable
8
16
0
4
6
4
0
2.3
-
38.0
14
M5
14
M 3
M 6
9.5
5.0
3.0
62
2.7
76
8.5
0
3.0
11.0
19.25
M 3
5
4
7
0
0
7
1.5
0.09690
164002 DZF-12-1-P-A-S6
164002
DZF
12
S6
Inner
variable
8
16
0
4
6
4
0
2.3
-
38.0
14
M5
14
M 3
M 6
9.5
5.0
3.0
62
2.7
76
8.5
0
3.0
11.0
19.25
M 3
5
4
7
0
0
7
1.5
0.09690
161224 DZF-12-10-A-P-A
161224
DZF
12
standard
Outer
standard
8
16
0
4
6
4
0
2.3
-
38.0
14
M5
14
M 3
M 6
9.5
5.0
3.0
62
2.7
76
8.5
0
3.0
11.0
19.25
M 3
5
4
7
0
0
7
1.5
0.10500
4052568128487
161225 DZF-12-25-A-P-A
161225
DZF
12
standard
Outer
standard
8
16
0
4
6
4
0
2.3
-
38.0
14
M5
14
M 3
M 6
9.5
5.0
3.0
62
2.7
76
8.5
0
3.0
11.0
19.25
M 3
5
4
7
0
0
7
1.5
0.11850
4052568128494
161226 DZF-12-40-A-P-A
161226
DZF
12
standard
Outer
standard
8
16
0
4
6
4
0
2.3
-
38.0
14
M5
14
M 3
M 6
9.5
5.0
3.0
62
2.7
76
8.5
0
3.0
11.0
19.25
M 3
5
4
7
0
0
7
1.5
0.13200
4052568128500
161227 DZF-12-50-A-P-A
161227
DZF
12
standard
Outer
standard
8
16
0
4
6
4
0
2.3
-
38.0
14
M5
14
M 3
M 6
9.5
5.0
3.0
62
2.7
76
8.5
0
3.0
11.0
19.25
M 3
5
4
7
0
0
7
1.5
0.14100
4052568128517
161228 DZF-12-80-A-P-A
161228
DZF
12
standard
Outer
standard
8
16
0
4
6
4
0
2.3
-
38.0
14
M5
14
M 3
M 6
9.5
5.0
3.0
62
2.7
76
8.5
0
3.0
11.0
19.25
M 3
5
4
7
0
0
7
1.5
0.16800
4052568128524
161229 DZF-12-100-A-P-A
161229
DZF
12
standard
Outer
standard
8
16
0
4
6
4
0
2.3
-
38.0
14
M5
14
M 3
M 6
9.5
5.0
3.0
62
2.7
76
8.5
0
3.0
11.0
19.25
M 3
5
4
7
0
0
7
1.5
0.18600
4052568128531
161230 DZF-12-125-A-P-A
161230
DZF
12
standard
Outer
standard
8
16
0
4
6
4
0
2.3
-
38.0
14
M5
14
M 3
M 6
9.5
5.0
3.0
62
2.7
76
8.5
0
3.0
11.0
19.25
M 3
5
4
7
0
0
7
1.5
0.20850
4052568128548
161231 DZF-12-160-A-P-A
161231
DZF
12
standard
Outer
standard
8
16
0
4
6
4
0
2.3
-
38.0
14
M5
14
M 3
M 6
9.5
5.0
3.0
62
2.7
76
8.5
0
3.0
11.0
19.25
M 3
5
4
7
0
0
7
1.5
0.24000
4052568128555
161232 DZF-12-200-A-P-A
161232
DZF
12
standard
Outer
standard
8
16
0
4
6
4
0
2.3
-
38.0
14
M5
14
M 3
M 6
9.5
5.0
3.0
62
2.7
76
8.5
0
3.0
11.0
19.25
M 3
5
4
7
0
0
7
1.5
0.27600
4052568128562
161220 DZF-12-1-A-P-A
161220
DZF
12
X-Hub
Outer
variable
8
16
0
4
6
4
0
2.3
-
38.0
14
M5
14
M 3
M 6
9.5
5.0
3.0
62
2.7
76
8.5
0
3.0
11.0
19.25
M 3
5
4
7
0
0
7
1.5
0.09690
161221 DZF-12-1-A-P-A-S2
161221
DZF
12
S2
Outer
variable
8
16
0
4
6
4
0
2.3
-
38.0
14
M5
14
M 3
M 6
9.5
5.0
3.0
62
2.7
76
8.5
0
3.0
11.0
19.25
M 3
5
4
7
0
0
7
1.5
0.09690
161222 DZF-12-1-A-P-A-S20
161222
DZF
12
S20
Outer
variable
8
16
0
4
6
4
0
2.3
-
38.0
14
M5
14
M 3
M 6
9.5
5.0
3.0
62
2.7
76
8.5
0
3.0
11.0
19.25
M 3
5
4
7
0
0
7
1.5
0.09690
161223 DZF-12-1-A-P-A-S6
161223
DZF
12
S6
Outer
variable
8
16
0
4
6
4
0
2.3
-
38.0
14
M5
14
M 3
M 6
9.5
5.0
3.0
62
2.7
76
8.5
0
3.0
11.0
19.25
M 3
5
4
7
0
0
7
1.5
0.09690
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表