magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
E-NPT - 双螺纹接头
Festo
产品 (A - Z)
E
E
Powered by
CAD模型選擇
{festo/parts/e/e/e_npt.prj},{NB=9631 E-G1/4-1/4NPT},{TNR=9631},{TYP=E-G1/4-1/4NPT},{L=25.900},{L1=19.900},{D1=G1/4},{D1MM=13.157},{D2=1/4NPT},{D2MM=13.716},{B=6.000},{SW=17.000},{NW=7.950},{DA=18.000},{BS=2.000},{FORM=1},{CNSMASSEXACT=0.01906},{GTIN=4052568303440}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L
[mm]
L1
[mm]
D1
[英寸]
D2
[英寸]
B
[mm]
SW
扳手开口宽度
[mm]
NW
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
9630 E-G1/8-1/8NPT
9630
E-G1/8-1/8NPT
20.500
15.500
G1/8
1/8NPT
5.000
13.000
5.950
0.00910
4052568303433
9631 E-G1/4-1/4NPT
9631
E-G1/4-1/4NPT
25.900
19.900
G1/4
1/4NPT
6.000
17.000
7.950
0.01906
4052568303440
9632 E-G3/8-3/8NPT
9632
E-G3/8-3/8NPT
28.100
21.100
G3/8
3/8NPT
7.000
19.000
11.500
0.02550
4052568303457
9633 E-G1/2-1/2NPT
9633
E-G1/2-1/2NPT
33.400
24.900
G1/2
1/2NPT
8.500
24.000
14.300
0.04768
4052568303464
546549 E-G3/4-3/4NPT
546549
E-G3/4-3/4NPT
47.000
33.400
G3/4
3/4NPT
13.600
36.000
17.900
0.16488
4052568354077
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表