magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
FK - 自对中活塞杆连接件
Festo
产品 (A - Z)
F
FK
Powered by
CAD模型選擇
{festo/parts/f/fk/fk_asy.prj},{NB=6140 FK-M10x1.25---(asm_0_0)},{TNR=6140},{TYP=FK-M10x1.25},{KK=M 10x1.25},{WX=0},{WY=0},{B1=5.000},{D1=32.000},{D2=21.400},{D3=13.800},{L1=69.500},{L2=49.500},{L3=7.000},{L4=36.000},{L5=23.000},{L6=31.000},{SW1=30.000},{SW2=19.000},{SW3=12.000},{SW4=17.000},{P=0.700},{W1=4.000},{GEW=0.210},{VERS=9.000},{CNSMASSEXACT=0.210},{PPATH=templates/fk_base_sbl.prj},{V=1},{GTIN=4052568001049}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KK
螺纹
ⁿ/ₐ
B1
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
SW3
扳手开口宽度
[mm]
SW4
扳手开口宽度
[mm]
P
[mm]
CNSMASSEXACT
重量
[kg]
V
ⁿ/ₐ
GTIN
ⁿ/ₐ
6528 FK-M4
6528
FK-M4
M 4
2.200
0.000
0.000
3.800
33.000
24.000
4.500
16.500
12.500
16.000
11.000
11.000
3.200
7.000
0.500
0.015
2
4052568001261
30984 FK-M5
30984
FK-M5
M 5
2.700
14.500
8.500
5.800
38.500
25.000
4.400
17.500
11.500
15.700
13.000
7.000
5.000
8.000
0.500
0.020
1
4052568003807
2061 FK-M6
2061
FK-M6
M 6
3.200
14.500
8.500
5.800
37.000
25.000
4.400
17.500
11.500
15.700
13.000
7.000
5.000
10.000
0.500
0.023
1
4052568008192
2062 FK-M8
2062
FK-M8
M 8
4.000
19.000
12.500
7.800
49.000
33.500
6.000
23.500
14.000
20.500
17.000
10.000
7.000
13.000
0.500
0.050
1
4052568000028
2063 FK-M10
2063
FK-M10
M 10
5.000
32.000
21.400
13.800
67.500
49.500
7.000
36.000
23.000
31.000
30.000
19.000
12.000
17.000
0.700
0.210
1
4052568000035
6140 FK-M10x1.25
6140
FK-M10x1.25
M 10x1.25
5.000
32.000
21.400
13.800
69.500
49.500
7.000
36.000
23.000
31.000
30.000
19.000
12.000
17.000
0.700
0.210
1
4052568001049
2064 FK-M12
2064
FK-M12
M 12
6.000
32.000
21.400
13.800
70.500
49.500
7.000
36.000
23.000
31.000
30.000
19.000
12.000
19.000
0.700
0.210
1
4052568008208
6141 FK-M12x1.25
6141
FK-M12x1.25
M 12x1.25
6.000
32.000
21.400
13.800
74.500
50.500
8.000
36.000
24.000
32.000
30.000
19.000
12.000
19.000
0.700
0.215
1
4052568001056
2065 FK-M16
2065
FK-M16
M 16
8.000
45.000
33.800
22.000
97.000
71.000
10.000
53.000
32.000
44.500
41.000
30.000
19.000
24.000
1.000
0.670
1
4052568064228
6142 FK-M16x1.5
6142
FK-M16x1.5
M 16x1.5
8.000
45.000
33.800
22.000
103.000
71.000
10.000
53.000
32.000
44.500
41.000
30.000
19.000
24.000
1.000
0.650
1
4052568001063
6143 FK-M20x1.5
6143
FK-M20x1.5
M 20x1.5
10.000
45.000
33.800
22.000
120.000
80.000
19.000
53.000
41.000
53.500
41.000
30.000
19.000
30.000
1.000
0.720
1
4052568001070
10485 FK-M27x2
10485
FK-M27x2
M 27x2
13.500
62.000
61.700
27.900
156.900
102.900
12.200
79.000
42.000
62.600
55.000
55.000
24.000
41.000
1.000
2.100
2
4052568009052
10746 FK-M36x2
10746
FK-M36x2
M 36x2
18.000
80.000
79.500
36.000
251.000
179.000
22.000
136.000
78.000
110.000
75.000
75.000
32.000
55.000
1.000
5.800
2
4052568009076
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表