magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HNA - 脚架安装件
Festo
产品 (A - Z)
H
HNA
Powered by
CAD模型選擇
{festo/parts/h/hna/hna_sbl_tab.prj},{NB=537256 HNA-32-R3---(50)},{TNR=537256},{TYP=HNA-32-R3},{KDM=32},{ACTIVE=0},{DIST=50},{ZD=6.000},{ZL=30.000},{ZP=1.000},{AB=7.000},{AH=33.500},{AO=7.000},{AT=4.000},{AU=16.000},{D2=6.600},{E=46.000},{H1=24.000},{H2=0.000},{L1=19.000},{L3=0.000},{L4=0.000},{R1=15.000},{R2=6.750},{R3=4.000},{R4=4.000},{R5=0.000},{TG1=32.500},{TG2=16.250},{TR=32.000},{PPATH=assemblies/hna_sbl.prj},{CNSMASSEXACT=0.123},{GTIN=4052568049331}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
AB
[mm]
AH
[mm]
AO
[mm]
AT
[mm]
AU
[mm]
D2
[mm]
E
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L3
[mm]
L4
[mm]
R1
[mm]
R2
[mm]
R3
[mm]
R4
[mm]
R5
[mm]
TG1
[mm]
TG2
[mm]
TR
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
537237 HNA-12
537237
HNA-12
5.800
21.000
5.000
3.000
13.000
4.500
26.000
17.000
17.000
16.000
0.000
2.000
2.500
4.000
3.000
2.500
0.000
16.000
8.000
16.000
0.039
4052568049171
537252 HNA-12-R3
537252
HNA-12-R3
5.800
21.000
5.000
3.000
13.000
4.500
26.000
17.000
17.000
16.000
0.000
2.000
2.500
4.000
3.000
2.500
0.000
16.000
8.000
16.000
0.039
4052568049294
537238 HNA-16
537238
HNA-16
5.800
22.000
4.750
3.000
13.000
4.500
27.500
17.750
17.000
16.000
0.000
0.000
2.500
4.750
3.000
2.500
0.000
18.000
9.000
18.000
0.042
4052568049188
537253 HNA-16-R3
537253
HNA-16-R3
5.800
22.000
4.750
3.000
13.000
4.500
27.500
17.750
17.000
16.000
0.000
0.000
2.500
4.750
3.000
2.500
0.000
18.000
9.000
18.000
0.042
4052568049300
537239 HNA-20
537239
HNA-20
7.000
27.000
6.250
4.000
16.000
5.500
34.500
22.250
21.000
19.000
0.000
0.000
3.000
6.250
4.000
2.500
0.000
22.000
11.000
22.000
0.084
4052568049195
537254 HNA-20-R3
537254
HNA-20-R3
7.000
27.000
6.250
4.000
16.000
5.500
34.500
22.250
21.000
19.000
0.000
0.000
3.000
6.250
4.000
2.500
0.000
22.000
11.000
22.000
0.084
4052568049317
537240 HNA-25
537240
HNA-25
7.000
29.000
6.250
4.000
16.000
5.500
38.500
22.250
23.700
19.000
0.000
0.000
8.000
6.250
4.000
2.500
0.000
26.000
13.000
26.000
0.090
4052568049201
537255 HNA-25-R3
537255
HNA-25-R3
7.000
29.000
6.250
4.000
16.000
5.500
38.500
22.250
23.700
19.000
0.000
0.000
8.000
6.250
4.000
2.500
0.000
26.000
13.000
26.000
0.090
4052568049324
537241 HNA-32
537241
HNA-32
7.000
33.500
7.000
4.000
16.000
6.600
46.000
24.000
0.000
19.000
0.000
0.000
15.000
6.750
4.000
4.000
0.000
32.500
16.250
32.000
0.123
4052568049218
537256 HNA-32-R3
537256
HNA-32-R3
7.000
33.500
7.000
4.000
16.000
6.600
46.000
24.000
0.000
19.000
0.000
0.000
15.000
6.750
4.000
4.000
0.000
32.500
16.250
32.000
0.123
4052568049331
537242 HNA-40
537242
HNA-40
10.000
38.000
9.000
4.000
18.000
6.600
54.000
27.000
0.000
22.000
0.000
0.000
17.500
8.000
4.000
4.000
0.000
38.000
19.000
36.000
0.157
4052568049225
537257 HNA-40-R3
537257
HNA-40-R3
10.000
38.000
9.000
4.000
18.000
6.600
54.000
27.000
0.000
22.000
0.000
0.000
17.500
8.000
4.000
4.000
0.000
38.000
19.000
36.000
0.157
4052568049348
537243 HNA-50
537243
HNA-50
10.000
45.000
8.000
5.000
21.000
9.000
64.000
30.500
0.000
25.000
3.000
0.000
20.000
8.750
5.000
4.000
8.000
46.500
23.250
45.000
0.278
4052568049232
537258 HNA-50-R3
537258
HNA-50-R3
10.000
45.000
8.000
5.000
21.000
9.000
64.000
30.500
0.000
25.000
3.000
0.000
20.000
8.750
5.000
4.000
8.000
46.500
23.250
45.000
0.278
4052568049355
537244 HNA-63
537244
HNA-63
10.000
50.000
8.000
5.000
21.000
9.000
75.000
31.000
0.000
25.000
9.000
0.000
22.500
9.250
5.000
6.000
8.000
56.500
28.250
50.000
0.328
4052568049249
537259 HNA-63-R3
537259
HNA-63-R3
10.000
50.000
8.000
5.000
21.000
9.000
75.000
31.000
0.000
25.000
9.000
0.000
22.500
9.250
5.000
6.000
8.000
56.500
28.250
50.000
0.328
4052568088064
537249 HNA-80
537249
HNA-80
12.000
63.000
10.500
6.000
26.000
11.000
93.000
40.500
0.000
31.000
9.000
0.000
0.000
10.500
6.000
6.000
10.500
72.000
36.000
63.000
0.634
4052568088040
537260 HNA-80-R3
537260
HNA-80-R3
12.000
63.000
10.500
6.000
26.000
11.000
93.000
40.500
0.000
31.000
9.000
0.000
0.000
10.500
6.000
6.000
10.500
72.000
36.000
63.000
0.634
4052568088071
537250 HNA-100
537250
HNA-100
14.500
74.000
12.500
6.000
27.000
11.000
110.000
46.500
0.000
33.000
10.000
0.000
0.000
10.500
6.000
6.000
12.500
89.000
44.500
75.000
0.814
4052568088057
537261 HNA-100-R3
537261
HNA-100-R3
14.500
74.000
12.500
6.000
27.000
11.000
110.000
46.500
0.000
33.000
10.000
0.000
0.000
10.500
6.000
6.000
12.500
89.000
44.500
75.000
0.814
4052568088088
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表