magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HP - 脚架安装件
Festo
产品 (A - Z)
H
HP
Powered by
CAD模型選擇
{festo/parts/h/hp/hp_asmtab.prj},{NB=150731 HP-25---(50)},{TNR=150731},{TYP=HP-25},{INFO=},{DIST=50},{B1=44.000},{B2=32.500},{B3=18.000},{B4=32.500},{H1=18.100},{H2=13.250},{H3=3.300},{H4=0.000},{H5=17.000},{D1=4.500},{D2=5.500},{D3=3.000},{D4=17.000},{L1=19.000},{L2=13.000},{L3=3.000},{L4=1.500},{L5=0.000},{L6=2.000},{R=0.000},{R1=5.000},{R2=0.000},{CNSMASSEXACT=0.061},{FORM=3},{KDM=25},{D912D=4.000},{D912L=12.000},{PPATH=assemblies/hp_asmtpl.prj},{EOLDATE=},{GTIN=4052568030414}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
R2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
158470 HP-8
158470
HP-8
19.200
13.000
4.000
13.000
23.300
20.250
1.500
13.000
13.750
3.400
3.400
1.800
13.000
12.000
9.000
2.000
1.000
0.000
1.500
0.000
0.017
4052568035273
158471 HP-12
158471
HP-12
24.600
18.600
6.000
18.600
28.800
25.800
1.200
18.600
20.000
3.400
3.400
1.800
0.000
12.000
9.000
2.000
1.000
0.000
1.500
0.000
0.023
4052568035280
158472 HP-18
158472
HP-18
33.200
24.000
7.000
24.000
40.800
36.000
2.000
24.000
24.000
5.500
5.500
2.800
23.000
18.000
13.250
3.000
1.500
0.000
2.000
0.000
0.059
4052568011666
150731 HP-25
150731
HP-25
44.000
32.500
18.000
32.500
18.100
13.250
3.300
0.000
17.000
4.500
5.500
3.000
17.000
19.000
13.000
3.000
1.500
0.000
2.000
0.000
0.061
4052568030414
150732 HP-32
150732
HP-32
52.000
40.000
21.000
38.000
24.000
17.000
3.000
0.000
22.200
5.500
6.600
4.000
17.000
24.000
17.000
4.000
2.000
20.300
2.000
7.000
0.117
4052568010362
150733 HP-40
150733
HP-40
62.000
49.000
28.000
45.000
29.000
21.500
2.000
0.000
29.000
5.500
6.600
4.000
11.000
26.000
17.500
5.000
2.500
20.800
2.000
8.500
0.188
4052568030421
150734 HP-50
150734
HP-50
87.000
72.000
44.000
65.000
33.500
25.000
2.000
0.000
36.000
6.600
9.000
6.000
11.000
36.000
25.000
6.000
3.000
29.500
3.000
11.000
0.243
4052568030438
150735 HP-63
150735
HP-63
102.000
83.000
44.000
75.000
39.700
27.500
3.000
0.000
39.000
9.000
11.000
6.000
14.000
41.500
28.000
6.000
3.000
33.500
3.000
13.500
0.305
4052568030445
158453 HP-80
158453
HP-80
128.000
72.000
102.000
72.000
64.000
49.000
15.000
0.000
57.000
13.500
13.000
21.600
20.000
40.000
28.000
8.000
3.500
0.000
3.000
0.000
0.620
4052568071370
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表