magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
KSG - 耦合件
Festo
产品 (A - Z)
K
KSG
Powered by
CAD模型選擇
{festo/parts/k/ksg/ksg.prj},{NB=32964 KSG-M12x1.25},{TNR=32964},{TYP=KSG-M12x1.25},{KD=40},{B1=60.000},{B2=56.000},{B3=42.000},{B4=38.000},{D1=25.000},{D2=42.000},{D3=9.000},{D4=15.000},{H1=30.000},{H2=20.000},{KK=M12x1.25},{KKNDR=12.000},{KKP=1.250},{T2=9.000},{T3=8.000},{SW=19.000},{SW1L=9.000},{CNSMASSEXACT=0.447},{GTIN=4052568004088}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
KK
活塞杆螺纹
[mm]
T2
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
32963 KSG-M10x1.25
32963
KSG-M10x1.25
60.000
37.000
36.000
23.000
20.000
32.000
6.600
11.000
24.000
15.000
M10x1.25
6.800
17.000
0.229
4052568067670
32964 KSG-M12x1.25
32964
KSG-M12x1.25
60.000
56.000
42.000
38.000
25.000
42.000
9.000
15.000
30.000
20.000
M12x1.25
9.000
19.000
0.447
4052568004088
32965 KSG-M16x1.5
32965
KSG-M16x1.5
80.000
80.000
58.000
58.000
30.000
52.000
11.000
18.000
32.000
20.000
M16x1.5
11.000
24.000
0.882
4052568009618
32966 KSG-M20x1.5
32966
KSG-M20x1.5
90.000
90.000
65.000
65.000
40.000
62.000
14.000
20.000
35.000
20.000
M20x1.5
13.000
36.000
1.143
4052568004095
32967 KSG-M27x2
32967
KSG-M27x2
90.000
90.000
65.000
65.000
40.000
62.000
14.000
20.000
35.000
20.000
M27x2
13.000
36.000
1.083
4052568114992
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表