magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QM - 螺纹管接头
Festo
产品 (A - Z)
Q
QM
Powered by
CAD模型選擇
{festo/parts/q/qm/qm.prj},{NB=2254 QM-1/8-1/8},{TNR=2254},{TYP=QM-1/8-1/8},{INFO=},{D1=G1/8},{NENN=0.000},{D2=0.000},{L1=22.000},{L2=0.000},{SW=13.000},{CNSMASSEXACT=0.0060},{FORM=2},{D1N=9.728},{D2N=0.000},{OD=0.000},{OB=0.000},{DM=0.000},{DN=0.000},{D3=7.800},{EOLDATE=},{GTIN=4052568018122}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
螺纹
ⁿ/ₐ
L1
长度
[mm]
L2
长度
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
36169 QM-M5-A/I
36169
QM-M5-A/I
M5
2.500
M5
18.500
3.800
7.000
0.0040
4052568023447
36170 QM-1/8-A/I
36170
QM-1/8-A/I
G1/8
5.300
G1/8
25.600
4.900
13.000
0.0070
4052568010218
36171 QM-1/4-A/I
36171
QM-1/4-A/I
G1/4
8.000
G1/4
36.000
5.800
17.000
0.0150
4052568010225
36172 QM-3/8-A/I
36172
QM-3/8-A/I
G3/8
11.700
G3/8
37.800
6.800
19.000
0.0160
4052568023454
187387 QM-1/2-A/I
187387
QM-1/2-A/I
G1/2
14.000
G1/2
49.000
8.150
24.000
0.0360
4052568041472
2254 QM-1/8-1/8
2254
QM-1/8-1/8
G1/8
0.000
0.000
22.000
0.000
13.000
0.0060
4052568018122
2255 QM-1/4-1/4
2255
QM-1/4-1/4
G1/4
0.000
0.000
26.000
0.000
17.000
0.0090
4052568018139
2256 QM-3/8-3/8
2256
QM-3/8-3/8
G3/8
0.000
0.000
32.000
0.000
22.000
0.0190
4052568000172
2257 QM-1/2-1/2
2257
QM-1/2-1/2
G1/2
0.000
0.000
36.000
0.000
27.000
0.0310
4052568008260
3560 QM-M5-M5
3560
QM-M5-M5
M5
0.000
0.000
12.000
0.000
7.000
0.0010
4052568018276
4226 QM-3/4-3/4
4226
QM-3/4-3/4
G3/4
0.000
0.000
36.000
0.000
32.000
0.0360
4052568008482
9968 QM-1-1
9968
QM-1-1
G1
0.000
0.000
40.000
0.000
41.000
0.0800
4052568020934
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表