magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QS G - 快插接头
Festo
产品 (A - Z)
Q
QS
Powered by
CAD模型選擇
{festo/parts/q/qs/qs_g.prj},{NB=186101 QS-G1/4-10},{TNR=186101},{TYP=QS-G1/4-10},{D1=G1/4},{NENN=8.500},{D2=10},{D5=17.000},{L1=28.900},{L2=4.800},{SW=17.000},{T=20.700},{CNSMASSEXACT=0.02100},{MOM=9 ±1.8},{ZOLL=1/4},{FDTQS=810},{FDTQSV2=6810},{D1N=13.157},{K1=17.000},{K3=17.000},{Z=16.800},{L=24.100},{GH=1.900},{SWH=13.800},{L5=7.600},{L6=4.900},{L5D=17.500},{L6D=14.300},{VERS=1.000},{GTIN=4052568004965}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
气接口 1
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气接口 2
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
SW
扳手开口宽度
[mm]
T
Tiefe
[mm]
CNSMASSEXACT
重量
[kg]
MOM
紧固扭矩
[Nm]
GTIN
ⁿ/ₐ
186095 QS-G1/8-4
186095
QS-G1/8-4
G1/8
3.000
4
9.700
19.500
4.200
13.000
14.900
0.00910
7 ±1.4
4052568039141
132036 QS-G1/8-4-100
132036
QS-G1/8-4-100
G1/8
3.000
4
9.700
19.500
4.200
13.000
14.900
0.00910
7 ±1.4
4052568026882
186096 QS-G1/8-6
186096
QS-G1/8-6
G1/8
5.000
6
12.000
20.600
4.200
13.000
16.000
0.00830
7 ±1.4
4052568039158
132037 QS-G1/8-6-100
132037
QS-G1/8-6-100
G1/8
5.000
6
12.000
20.600
4.200
13.000
16.000
0.00830
7 ±1.4
4052568026899
186097 QS-G1/4-6
186097
QS-G1/4-6
G1/4
5.000
6
12.000
21.200
4.800
17.000
16.000
0.01700
9 ±1.8
4052568039165
132039 QS-G1/4-6-100
132039
QS-G1/4-6-100
G1/4
5.000
6
12.000
21.200
4.800
17.000
16.000
0.01700
9 ±1.8
4052568026912
186098 QS-G1/8-8
186098
QS-G1/8-8
G1/8
6.000
8
14.000
25.800
4.200
14.000
18.200
0.01300
7 ±1.4
4052568014599
132038 QS-G1/8-8-50
132038
QS-G1/8-8-50
G1/8
6.000
8
14.000
25.800
4.200
14.000
18.200
0.01300
7 ±1.4
4052568026905
186099 QS-G1/4-8
186099
QS-G1/4-8
G1/4
7.000
8
14.000
21.900
4.800
17.000
16.200
0.01500
9 ±1.8
4052568014605
132040 QS-G1/4-8-50
132040
QS-G1/4-8-50
G1/4
7.000
8
14.000
21.900
4.800
17.000
16.200
0.01500
9 ±1.8
4052568026929
186100 QS-G3/8-8
186100
QS-G3/8-8
G3/8
7.000
8
14.000
21.700
5.800
19.000
18.200
0.02200
15.5 ±3.1
4052568039172
132043 QS-G3/8-8-50
132043
QS-G3/8-8-50
G3/8
7.000
8
14.000
21.700
5.800
19.000
18.200
0.02200
15.5 ±3.1
4052568026950
186101 QS-G1/4-10
186101
QS-G1/4-10
G1/4
8.500
10
17.000
28.900
4.800
17.000
20.700
0.02100
9 ±1.8
4052568004965
132041 QS-G1/4-10-50
132041
QS-G1/4-10-50
G1/4
8.500
10
17.000
28.900
4.800
17.000
20.700
0.02100
9 ±1.8
4052568026936
186102 QS-G3/8-10
186102
QS-G3/8-10
G3/8
9.000
10
17.000
25.400
5.800
19.000
20.700
0.02200
15.5 ±3.1
4052568004972
132044 QS-G3/8-10-50
132044
QS-G3/8-10-50
G3/8
9.000
10
17.000
25.400
5.800
19.000
20.700
0.02200
15.5 ±3.1
4052568026967
186350 QS-G1/4-12
186350
QS-G1/4-12
G1/4
8.500
12
0.000
34.100
4.800
21.000
23.300
0.03900
9 ±1.8
4052568041359
132042 QS-G1/4-12-20
132042
QS-G1/4-12-20
G1/4
8.500
12
0.000
34.100
4.800
21.000
23.300
0.03900
9 ±1.8
4052568026943
186103 QS-G3/8-12
186103
QS-G3/8-12
G3/8
11.000
12
21.000
31.500
5.800
21.000
23.300
0.03300
15.5 ±3.1
4052568039189
132045 QS-G3/8-12-20
132045
QS-G3/8-12-20
G3/8
11.000
12
21.000
31.500
5.800
21.000
23.300
0.03300
15.5 ±3.1
4052568026974
186104 QS-G1/2-12
186104
QS-G1/2-12
G1/2
11.000
12
21.000
28.000
6.800
24.000
23.300
0.03900
26 ±5.2
4052568014612
132046 QS-G1/2-12-20
132046
QS-G1/2-12-20
G1/2
11.000
12
21.000
28.000
6.800
24.000
23.300
0.03900
26 ±5.2
4052568026981
186347 QS-G3/8-16
186347
QS-G3/8-16
G3/8
11.000
16
23.800
37.300
5.800
22.000
24.800
0.04500
15.5 ±3.1
4052568041335
186105 QS-G1/2-16
186105
QS-G1/2-16
G1/2
13.000
16
23.800
35.300
6.800
24.000
24.800
0.05100
26 ±5.2
4052568014629
132047 QS-G1/2-16-20
132047
QS-G1/2-16-20
G1/2
13.000
16
23.800
35.300
6.800
24.000
24.800
0.05100
26 ±5.2
4052568026998
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表