magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSL-G - L型快插式螺纹接头
Festo
产品 (A - Z)
Q
QSL
Powered by
CAD模型選擇
{festo/parts/q/qsl/qsl_g.prj},{NB=132053 QSL-G1/4-10-50},{TNR=132053},{TYP=QSL-G1/4-10-50},{D1=G1/4A},{NENN=8.000},{D2=10},{VERS=1},{D5=17.500},{H1=25.200},{H2=4.800},{H5=1.900},{L1=26.000},{SW=17.000},{T=20.200},{CNSMASSEXACT=0.026},{MOM=9 ±1.8},{DNC=0},{D11=15.500},{H11=7.100},{H12=5.600},{L11=6.500},{D1N=13.157},{ZOLL=1/4},{Z=16.800},{K1=17.000},{FDTQS=-},{FDTQSV2=-},{GTIN=4052568027056}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
气接口 1
ⁿ/ₐ
D2
气接口 2
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H5
[mm]
L1
[mm]
SW
扳手开口宽度
[mm]
T
深度
[mm]
CNSMASSEXACT
重量
[kg]
MOM
紧固扭矩
[Nm]
GTIN
ⁿ/ₐ
186116 QSL-G1/8-4
186116
QSL-G1/8-4
G1/8A
4
10.000
21.100
4.200
1.900
18.700
13.000
14.900
0.013
7 ±1.4
4052568039264
132048 QSL-G1/8-4-100
132048
QSL-G1/8-4-100
G1/8A
4
10.000
21.100
4.200
1.900
18.700
13.000
14.900
0.013
7 ±1.4
4052568027001
186117 QSL-G1/8-6
186117
QSL-G1/8-6
G1/8A
6
12.500
21.600
4.200
1.900
20.300
13.000
16.950
0.014
7 ±1.4
4052568004989
132049 QSL-G1/8-6-100
132049
QSL-G1/8-6-100
G1/8A
6
12.500
21.600
4.200
1.900
20.300
13.000
16.950
0.014
7 ±1.4
4052568027018
186119 QSL-G1/8-8
186119
QSL-G1/8-8
G1/8A
8
14.500
22.100
4.200
1.900
22.700
13.000
18.100
0.015
7 ±1.4
4052568039271
132050 QSL-G1/8-8-50
132050
QSL-G1/8-8-50
G1/8A
8
14.500
22.100
4.200
1.900
22.700
13.000
18.100
0.015
7 ±1.4
4052568027025
186118 QSL-G1/4-6
186118
QSL-G1/4-6
G1/4A
6
12.500
24.700
4.800
1.900
21.800
17.000
16.950
0.021
9 ±1.8
4052568014667
132051 QSL-G1/4-6-100
132051
QSL-G1/4-6-100
G1/4A
6
12.500
24.700
4.800
1.900
21.800
17.000
16.950
0.021
9 ±1.8
4052568027032
186120 QSL-G1/4-8
186120
QSL-G1/4-8
G1/4A
8
14.500
24.700
4.800
1.900
23.700
17.000
18.100
0.023
9 ±1.8
4052568014674
132052 QSL-G1/4-8-50
132052
QSL-G1/4-8-50
G1/4A
8
14.500
24.700
4.800
1.900
23.700
17.000
18.100
0.023
9 ±1.8
4052568027049
186122 QSL-G1/4-10
186122
QSL-G1/4-10
G1/4A
10
17.500
25.200
4.800
1.900
26.000
17.000
20.200
0.026
9 ±1.8
4052568039295
132053 QSL-G1/4-10-50
132053
QSL-G1/4-10-50
G1/4A
10
17.500
25.200
4.800
1.900
26.000
17.000
20.200
0.026
9 ±1.8
4052568027056
186351 QSL-G1/4-12
186351
QSL-G1/4-12
G1/4A
12
21.000
26.500
4.800
1.900
29.000
17.000
23.400
0.029
9 ±1.8
4052568041366
132054 QSL-G1/4-12-20
132054
QSL-G1/4-12-20
G1/4A
12
21.000
26.500
4.800
1.900
29.000
17.000
23.400
0.029
9 ±1.8
4052568027063
186121 QSL-G3/8-8
186121
QSL-G3/8-8
G3/8A
8
14.500
27.200
5.800
2.400
24.700
19.000
18.100
0.030
15.5 ±3.1
4052568039288
132055 QSL-G3/8-8-50
132055
QSL-G3/8-8-50
G3/8A
8
14.500
27.200
5.800
2.400
24.700
19.000
18.100
0.030
15.5 ±3.1
4052568027070
186123 QSL-G3/8-10
186123
QSL-G3/8-10
G3/8A
10
17.500
28.200
5.800
2.400
27.000
19.000
20.200
0.033
15.5 ±3.1
4052568039301
132056 QSL-G3/8-10-20
132056
QSL-G3/8-10-20
G3/8A
10
17.500
28.200
5.800
2.400
27.000
19.000
20.200
0.033
15.5 ±3.1
4052568027087
186124 QSL-G3/8-12
186124
QSL-G3/8-12
G3/8A
12
21.000
28.700
5.800
2.400
29.700
19.000
23.400
0.037
15.5 ±3.1
4052568039318
132057 QSL-G3/8-12-20
132057
QSL-G3/8-12-20
G3/8A
12
21.000
28.700
5.800
2.400
29.700
19.000
23.400
0.037
15.5 ±3.1
4052568027094
186348 QSL-G3/8-16
186348
QSL-G3/8-16
G3/8A
16
25.000
45.000
6.600
2.200
33.100
24.000
24.100
0.077
15.5 ±3.1
4052568041342
186125 QSL-G1/2-12
186125
QSL-G1/2-12
G1/2A
12
21.000
32.200
6.800
2.400
30.700
24.000
23.400
0.067
26 ±5.2
4052568014681
132058 QSL-G1/2-12-20
132058
QSL-G1/2-12-20
G1/2A
12
21.000
32.200
6.800
2.400
30.700
24.000
23.400
0.067
26 ±5.2
4052568027100
186126 QSL-G1/2-16
186126
QSL-G1/2-16
G1/2A
16
25.000
46.000
7.600
2.500
33.100
24.000
24.100
0.075
26 ±5.2
4052568014698
132059 QSL-G1/2-16-20
132059
QSL-G1/2-16-20
G1/2A
16
25.000
46.000
7.600
2.500
33.100
24.000
24.100
0.075
26 ±5.2
4052568027117
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表