magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
SGS - 关节轴承
Festo
产品 (A - Z)
S
SGS
Powered by
CAD模型選擇
{festo/parts/s/sgs/sgs_asmtab.prj},{NB=9262 SGS-M12x1,25---(0_0)},{TNR=9262},{TYP=SGS-M12x1,25},{VIS=1},{ROT=0},{AL=0},{KG=M12x1.25},{KK=M12x1.25},{AX=22.000},{B1=6.000},{CE=50.000},{CN=12.000},{D1=22.000},{ER=16.000},{EN=16.000},{EU=12.000},{KKP=12.000},{KDRKK=10.647},{Z=13.000},{SW1=19.000},{SW2=19.000},{CNSMASSEXACT=0.130},{GTIN=4052568001797}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KK
螺纹
ⁿ/ₐ
AX
[mm]
B1
[mm]
CE
[mm]
CN
[mm]
D1
[mm]
ER
[mm]
EN
[mm]
EU
[mm]
Z
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
9253 SGS-M4
9253
SGS-M4
M4
10.000
3.200
27.000
5.000
11.000
9.000
8.000
6.000
13.000
9.000
7.000
0.021
4052568001742
9254 SGS-M6
9254
SGS-M6
M6
12.000
3.200
30.000
6.000
13.000
10.000
9.000
6.800
13.000
11.000
10.000
0.030
4052568001759
9255 SGS-M8
9255
SGS-M8
M8
16.000
4.000
36.000
8.000
16.000
12.000
12.000
9.000
13.000
14.000
13.000
0.054
4052568001766
9256 SGS-M10
9256
SGS-M10
M10
20.000
5.000
43.000
10.000
19.000
14.000
14.000
10.500
13.000
17.000
16.000
0.089
4052568065539
9261 SGS-M10x1,25
9261
SGS-M10x1,25
M10x1.25
20.000
5.000
43.000
10.000
19.000
14.000
14.000
10.500
13.000
17.000
17.000
0.088
4052568001780
9257 SGS-M12
9257
SGS-M12
M12
22.000
6.000
50.000
12.000
22.000
16.000
16.000
12.000
13.000
19.000
18.000
0.132
4052568001773
9262 SGS-M12x1,25
9262
SGS-M12x1,25
M12x1.25
22.000
6.000
50.000
12.000
22.000
16.000
16.000
12.000
13.000
19.000
19.000
0.130
4052568001797
9258 SGS-M16
9258
SGS-M16
M16
28.000
8.000
64.000
16.000
27.000
21.000
21.000
15.000
15.000
22.000
24.000
0.265
4052568065546
9263 SGS-M16x1,5
9263
SGS-M16x1,5
M16x1.5
28.000
8.000
64.000
16.000
27.000
21.000
21.000
15.000
15.000
22.000
24.000
0.261
4052568001803
9259 SGS-M20
9259
SGS-M20
M20
33.000
10.000
77.000
20.000
34.000
25.000
25.000
18.000
15.000
30.000
30.000
0.380
9264 SGS-M20x1,5
9264
SGS-M20x1,5
M20x1.5
33.000
10.000
77.000
20.000
34.000
25.000
25.000
18.000
15.000
30.000
30.000
0.468
4052568008871
10774 SGS-M27x2
10774
SGS-M27x2
M27x2
51.000
13.500
110.000
30.000
50.000
35.000
37.000
25.000
15.000
41.000
41.000
1.339
4052568002305
10775 SGS-M36x2
10775
SGS-M36x2
M36x2
56.000
18.000
125.000
35.000
58.000
40.000
43.000
28.000
15.000
50.000
55.000
1.998
4052568002312
10776 SGS-M42x2
10776
SGS-M42x2
M42x2
60.000
21.000
142.000
40.000
65.000
45.000
49.000
33.000
15.000
55.000
65.000
3.149
4052568111809
10777 SGS-M48x2
10777
SGS-M48x2
M48x2
65.000
24.000
160.000
50.000
75.000
57.500
60.000
45.000
12.000
65.000
75.000
5.527
4052568111816
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表