magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
SNCL - 耳环安装件
Festo
产品 (A - Z)
S
SNCL
Powered by
CAD模型選擇
{festo/parts/s/sncl/sncl_asmtab.prj},{NB=537793 SNCL-25},{TNR=537793},{TYP=SNCL-25},{KDM=25},{FL=20.000},{CD=8.000},{B5=0.000},{B6=0.000},{B7=0.000},{D1=22.000},{D2=5.500},{D4=0.000},{E=38.500},{E1=0.000},{EW=16.000},{H1=6.500},{L=14.000},{L1=4.000},{L2=3.000},{L5=0.000},{MR=8.000},{MR1=0.000},{R3=0.000},{R4=0.000},{R5=0.000},{R6=0.000},{R7=0.000},{R8=0.000},{TG1=26.000},{UEZ=-},{DK=10.500},{CNSMASSEXACT=0.0410},{FORM=1},{D912D=5.000},{D912L=20.000},{PPATH=assemblies/sncl_sbl.prj},{GTIN=4052568049515}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
FL
[mm]
CD
[mm]
B5
[mm]
B7
[mm]
D1
[mm]
D2
[mm]
D4
[mm]
E
[mm]
E1
[mm]
EW
[mm]
H1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
MR
[mm]
MR1
[mm]
R3
[mm]
R4
[mm]
R6
[mm]
R7
[mm]
R8
[mm]
TG1
[mm]
DK
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
537790 SNCL-12
537790
SNCL-12
12
16.000
6.000
0.000
0.000
12.000
4.500
0.000
25.000
0.000
12.000
6.500
10.000
4.000
3.000
6.000
0.000
0.000
0.000
0.000
0.000
0.000
16.000
9.000
0.0200
4052568049485
537794 SNCL-12-R3
537794
SNCL-12-R3
12
16.000
6.000
0.000
0.000
12.000
4.500
0.000
25.000
0.000
12.000
6.500
10.000
4.000
3.000
6.000
0.000
0.000
0.000
0.000
0.000
0.000
16.000
9.000
0.0200
4052568049522
537791 SNCL-16
537791
SNCL-16
16
16.000
6.000
0.000
0.000
14.000
4.500
0.000
27.500
0.000
12.000
6.500
10.000
4.000
3.000
6.000
0.000
0.000
0.000
0.000
0.000
0.000
18.000
9.000
0.0210
4052568049492
537795 SNCL-16-R3
537795
SNCL-16-R3
16
16.000
6.000
0.000
0.000
14.000
4.500
0.000
27.500
0.000
12.000
6.500
10.000
4.000
3.000
6.000
0.000
0.000
0.000
0.000
0.000
0.000
18.000
9.000
0.0210
4052568049539
537792 SNCL-20
537792
SNCL-20
20
20.000
8.000
0.000
0.000
18.000
5.500
0.000
34.500
0.000
16.000
6.500
14.000
4.000
3.000
8.000
0.000
0.000
0.000
0.000
0.000
0.000
22.000
10.500
0.0380
4052568049508
537796 SNCL-20-R3
537796
SNCL-20-R3
20
20.000
8.000
0.000
0.000
18.000
5.500
0.000
34.500
0.000
16.000
6.500
14.000
4.000
3.000
8.000
0.000
0.000
0.000
0.000
0.000
0.000
22.000
10.500
0.0380
4052568049546
537793 SNCL-25
537793
SNCL-25
25
20.000
8.000
0.000
0.000
22.000
5.500
0.000
38.500
0.000
16.000
6.500
14.000
4.000
3.000
8.000
0.000
0.000
0.000
0.000
0.000
0.000
26.000
10.500
0.0410
4052568049515
537797 SNCL-25-R3
537797
SNCL-25-R3
25
20.000
8.000
0.000
0.000
22.000
5.500
0.000
38.500
0.000
16.000
6.500
14.000
4.000
3.000
8.000
0.000
0.000
0.000
0.000
0.000
0.000
26.000
10.500
0.0410
4052568088842
174404 SNCL-32
174404
SNCL-32
32
22.000
10.000
12.500
8.000
30.000
6.600
14.000
45.000
34.000
26.000
9.300
13.000
5.000
5.500
10.000
8.000
2.500
2.000
8.250
6.250
2.000
32.500
12.000
0.0710
4052568014117
174405 SNCL-40
174405
SNCL-40
40
25.000
12.000
13.500
10.000
35.000
6.600
18.000
54.000
42.500
28.000
9.300
16.000
5.000
5.500
12.000
9.500
2.500
2.500
8.250
8.000
2.500
38.000
12.000
0.0950
4052568037581
174406 SNCL-50
174406
SNCL-50
50
27.000
12.000
15.500
12.000
40.000
9.000
18.000
64.000
51.500
32.000
11.300
16.000
5.000
6.500
12.000
10.000
3.500
2.500
11.000
8.750
2.500
46.500
15.000
0.1580
4052568004873
174407 SNCL-63
174407
SNCL-63
63
32.000
16.000
19.500
16.000
45.000
9.000
22.000
75.000
62.500
40.000
11.300
21.000
5.000
6.500
16.000
11.500
3.500
3.000
11.000
9.250
3.000
56.500
15.000
0.2250
4052568014124
174408 SNCL-80
174408
SNCL-80
80
36.000
16.000
24.500
20.000
45.000
11.000
22.000
93.000
81.500
50.000
14.300
22.000
5.000
10.000
16.000
11.500
3.500
3.000
12.500
10.500
3.000
72.000
18.000
0.4360
4052568074852
174409 SNCL-100
174409
SNCL-100
100
41.000
20.000
29.500
24.000
55.000
11.000
27.000
110.000
98.500
60.000
14.300
27.000
5.000
10.000
20.000
14.000
3.500
3.000
12.500
10.500
3.000
89.000
18.000
0.6060
4052568074869
174410 SNCL-125
174410
SNCL-125
125
50.000
25.000
34.500
34.000
60.000
13.500
32.000
131.000
118.000
70.000
20.300
30.000
7.000
10.000
25.000
20.000
6.000
3.000
16.250
10.500
3.000
110.000
20.000
1.1350
4052568014131
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表