magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
SNG - 耳环安装件
Festo
产品 (A - Z)
S
SNG
Powered by
CAD模型選擇
{festo/parts/s/sng/sng_asmtab.prj},{NB=32969 SNG-40},{TNR=32969},{TYP=SNG-40},{INFO=2014-12-31},{KDM=40},{E=58.000},{B1=16.000},{B2=40.000},{TG1=38.000},{FL=25.000},{L1=5.000},{L=16.000},{L2=5.500},{D1=35.000},{CN=12.000},{MR=13.000},{D2=6.600},{D3=11.000},{T=4.000},{B=4.300},{LM=12.000},{R2=20.000},{CNSMASSEXACT=0.140},{EOLDATE=31.12.2014},{GTIN=4052568004118}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2014年12月31日.
Alternative part(s)
Should a replacement part be used?
174384 SNC-40
Festo
30.08.2023
1
2
3
4
5
6
7
8
9
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
[mm]
E
宽度
[mm]
B1
长度
[mm]
B2
长度
[mm]
TG1
长度
[mm]
FL
高度
[mm]
L1
深度
[mm]
L
高度
[mm]
L2
深度
[mm]
D1
直径
[mm]
CN
直径
[mm]
MR
Radius
[mm]
D2
直径
[mm]
D3
直径
[mm]
T
深度
[mm]
B
宽度
[mm]
LM
高度
[mm]
R2
Radius
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
152597 SNG-160
152597
SNG-160
160
186.000
43.000
122.000
140.000
55.000
7.000
35.000
10.000
65.000
35.000
32.000
18.000
26.000
6.000
6.300
26.500
46.000
3.577
4052568010867
152598 SNG-200
152598
SNG-200
200
230.000
43.000
122.000
175.000
60.000
7.000
35.000
11.000
75.000
35.000
32.000
18.000
26.000
6.000
6.300
26.500
49.000
5.160
4052568117474
32968 SNG-32
32968
SNG-32
32
50.000
14.000
34.000
32.500
22.000
5.000
13.000
5.500
30.000
10.000
11.000
6.600
11.000
3.000
3.300
11.500
17.000
0.095
4052568004101
32969 SNG-40
32969
SNG-40
40
58.000
16.000
40.000
38.000
25.000
5.000
16.000
5.500
35.000
12.000
13.000
6.600
11.000
4.000
4.300
12.000
20.000
0.140
4052568004118
32970 SNG-50
32970
SNG-50
50
65.000
21.000
45.000
46.500
27.000
5.000
16.000
6.500
40.000
16.000
15.000
9.000
15.000
4.000
4.300
14.000
22.000
0.250
4052568004125
32971 SNG-63
32971
SNG-63
63
75.000
21.000
51.000
56.500
32.000
5.000
21.000
6.500
45.000
16.000
18.000
9.000
15.000
4.000
4.300
14.000
25.000
0.350
32972 SNG-80
32972
SNG-80
80
100.000
25.000
65.000
72.000
36.000
5.000
22.000
10.000
45.000
20.000
20.000
11.000
18.000
4.000
4.300
16.000
30.000
0.650
4052568004132
32973 SNG-100
32973
SNG-100
100
120.000
25.000
75.000
89.000
41.000
5.000
27.000
10.000
55.000
20.000
22.000
11.000
18.000
4.000
4.300
16.000
32.000
0.910
32974 SNG-125
32974
SNG-125
125
145.000
37.000
97.000
110.000
50.000
7.000
30.000
10.000
60.000
30.000
26.000
14.000
20.000
6.000
6.300
24.000
42.000
1.805
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表