magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
SUA 32..100 - 耳环安装件
Festo
产品 (A - Z)
S
SUA
Powered by
CAD模型選擇
{festo/parts/s/sua/sua_32_100_asmtab.prj},{NB=176888 SUA-50-R3},{TNR=176888},{TYP=SUA-50-R3},{CB=32.000},{CD=12.000},{FL=27.000},{L=16.000},{ML=71.000},{MR=12.000},{UB=60.000},{TG1=50.000},{E=66.000},{D1=6.000},{D2=9.000},{B=1.000},{PPATH=assemblies/sua_32_100_asmtpl.prj},{CNSMASSEXACT=0.283},{GTIN=4052568143770}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
CB
[mm]
CD
[mm]
FL
[mm]
L
[mm]
ML
[mm]
MR
[mm]
UB
[mm]
TG1
[mm]
E
[mm]
D1
[mm]
D2
[mm]
B
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
157322 SUA-32
157322
SUA-32
26.000
10.000
22.000
13.000
55.000
10.000
45.000
32.000
48.000
6.000
6.600
12.000
0.138
4052568011567
176886 SUA-32-R3
176886
SUA-32-R3
26.000
10.000
22.000
13.000
55.000
10.000
45.000
32.000
48.000
6.000
6.600
12.000
0.135
4052568075361
157323 SUA-40
157323
SUA-40
28.000
12.000
25.000
16.000
63.000
12.000
52.000
42.000
58.000
6.000
6.600
1.000
0.199
4052568011574
176887 SUA-40-R3
176887
SUA-40-R3
28.000
12.000
25.000
16.000
63.000
12.000
52.000
42.000
58.000
6.000
6.600
1.000
0.195
4052568075378
157324 SUA-50
157324
SUA-50
32.000
12.000
27.000
16.000
71.000
12.000
60.000
50.000
66.000
6.000
9.000
1.000
0.288
4052568011581
176888 SUA-50-R3
176888
SUA-50-R3
32.000
12.000
27.000
16.000
71.000
12.000
60.000
50.000
66.000
6.000
9.000
1.000
0.283
4052568143770
157325 SUA-63
157325
SUA-63
40.000
16.000
32.000
21.000
83.000
16.000
70.000
62.000
85.000
8.000
11.000
1.000
0.531
4052568011598
176889 SUA-63-R3
176889
SUA-63-R3
40.000
16.000
32.000
21.000
83.000
16.000
70.000
62.000
85.000
8.000
11.000
1.000
0.528
4052568143787
157326 SUA-80
157326
SUA-80
50.000
16.000
36.000
23.000
103.000
16.000
90.000
82.000
105.000
8.000
11.000
1.000
0.764
4052568011604
176890 SUA-80-R3
176890
SUA-80-R3
50.000
16.000
36.000
23.000
103.000
16.000
90.000
82.000
105.000
8.000
11.000
1.000
0.772
4052568143794
157327 SUA-100
157327
SUA-100
60.000
20.000
41.000
26.000
133.000
20.000
110.000
103.000
126.000
8.000
11.000
1.000
1.285
4052568125103
176891 SUA-100-R3
176891
SUA-100-R3
60.000
20.000
41.000
26.000
127.000
20.000
110.000
103.000
126.000
8.000
11.000
1.000
1.236
4052568143800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表