magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
YSRW - 液压缓冲器
Festo
产品 (A - Z)
Y
YSRW
Powered by
CAD模型選擇
{festo/parts/y/ysrw/ysrw_asmtab.prj},{NB=191194 YSRW-8-14---(14)},{TNR=191194},{TYP=YSRW-8-14},{HUB=14.000},{HUBST=14},{D1=M12x1},{D2=4.000},{D3=8.000},{D4=10.400},{L1=53.000},{L2=40.000},{L3=22.300},{L4=8.000},{L5=8.300},{L6=8.000},{L7=5.300},{B1=4.000},{SW1=15.000},{SW2=11.000},{NDM=12.000},{KDM=10.771},{CNSMASSEXACT=0.034},{GTIN=4052568014872}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
HUB
行程
[mm]
D1
螺纹
ⁿ/ₐ
D2
直径
[mm]
D3
直径
[mm]
D4
直径
[mm]
L1
长度
[mm]
L2
长度
[mm]
L3
长度
[mm]
L4
长度
[mm]
L5
长度
[mm]
L6
长度
[mm]
L7
长度
[mm]
B1
宽度
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
191192 YSRW-5-8---(8)
191192
YSRW-5-8
8.000
M8x1
2.500
4.700
6.700
33.500
22.500
13.800
5.500
5.800
5.000
3.500
3.000
10.000
7.000
0.008
4052568079178
191193 YSRW-7-10---(10)
191193
YSRW-7-10
10.000
M10x1
3.000
6.000
8.600
41.000
30.000
17.300
7.000
7.300
6.000
4.300
3.500
13.000
9.000
0.018
4052568150488
191194 YSRW-8-14---(14)
191194
YSRW-8-14
14.000
M12x1
4.000
8.000
10.400
53.000
40.000
22.300
8.000
8.300
8.000
5.300
4.000
15.000
11.000
0.034
4052568014872
191195 YSRW-10-17---(17)
191195
YSRW-10-17
17.000
M14x1
5.000
10.000
12.400
62.000
49.000
27.500
10.000
10.500
10.000
6.500
5.000
17.000
13.000
0.054
4052568150495
191196 YSRW-12-20---(20)
191196
YSRW-12-20
20.000
M16x1
6.000
12.000
14.500
72.500
59.500
32.500
12.000
12.500
12.000
7.500
5.000
19.000
15.000
0.078
4052568014889
191197 YSRW-16-26---(26)
191197
YSRW-16-26
26.000
M22x1.5
8.000
16.000
20.000
91.000
70.000
42.500
16.000
16.500
12.000
9.500
6.000
27.000
20.000
0.190
4052568014896
191198 YSRW-20-34---(34)
191198
YSRW-20-34
34.000
M26x1.5
10.000
20.000
24.000
112.000
91.000
54.500
20.000
20.500
12.000
11.500
8.000
32.000
24.000
0.330
4052568150501
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表