目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
A.4DINFE - DIN BLANKS Stainless steel 316
FG INOX
Food industry
DIN Range
DIN Unions
Powered by
CAD模型選擇
{fginox/agro_alimentaire/din_range/din_unions/a_4dinfe.prj},{NB=fginox_4DINFE40},{REF=4DINFE40},{DN=40},{DX=40},{D=56},{H=14},{WEIGHT=0.23},{NATURE=316},{L1=13.000},{L2=3.000},{L3=9.000},{D1=56.000},{D2=48.000},{D3=51.000},{D4=38.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
DX
ø
ⁿ/ₐ
D
ⁿ/ₐ
H
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 4DINFE32
4DINFE32
32
34
50
14
0.18
316
FG INOX - 4DINFE40
4DINFE40
40
40
56
14
0.23
316
FG INOX - 4DINFE50
4DINFE50
50
52
68
15
0.38
316
FG INOX - 4DINFE80
4DINFE80
80
85
100
17
0.97
316
FG INOX - 4DINFE100
4DINFE100
100
104
121
21
1.75
316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表