目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.RMF G - ISO Threaded unions and accessories Stainless steel 316L MALE / FEMALE MACHINED REDUCERS
FG INOX
Industry
ISO Threaded unions and accessories
Reducers
Powered by
CAD模型選擇
{fginox/industrie/iso_threaded_unions_and_accessories/reducers/i_rmf_g.prj},{NB=fginox_RMF5015G},{REF=RMF5015G},{DN=50-15},{F=2\"},{FX=59.614},{G=1/2\"},{GX=20.955},{L=34},{H=60},{WEIGHT=0.600},{RAC=Gaz/BSP},{FOR=1},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
F
ⁿ/ₐ
G
ⁿ/ₐ
L
[mm]
H
ⁿ/ₐ
WEIGHT
Weight
[kg]
RAC
Connection
ⁿ/ₐ
FG INOX - RMF85G
RMF85G
8-5
1/4"
1/8"
13
14
0.010
Gaz/BSP
FG INOX - RMF125G
RMF125G
12-5
3/8"
1/8"
15
19
0.020
Gaz/BSP
FG INOX - RMF128G
RMF128G
12-8
3/8"
1/4"
15
19
0.020
Gaz/BSP
FG INOX - RMF155G
RMF155G
15-5
1/2"
1/8"
18
23
0.045
Gaz/BSP
FG INOX - RMF158G
RMF158G
15-8
1/2"
1/4"
18
23
0.035
Gaz/BSP
FG INOX - RMF1512G
RMF1512G
15-12
1/2"
3/8"
18
23
0.025
Gaz/BSP
FG INOX - RMF205G
RMF205G
20-5
3/4"
1/8"
22
27
0.080
Gaz/BSP
FG INOX - RMF208G
RMF208G
20-8
3/4"
1/4"
22
27
0.070
Gaz/BSP
FG INOX - RMF2012G
RMF2012G
20-12
3/4"
3/8"
22
27
0.060
Gaz/BSP
FG INOX - RMF2015G
RMF2015G
20-15
3/4"
1/2"
22
27
0.040
Gaz/BSP
FG INOX - RMF258G
RMF258G
25-8
1"
1/4"
23
36
0.165
Gaz/BSP
FG INOX - RMF2512G
RMF2512G
25-12
1"
3/8"
23
36
0.125
Gaz/BSP
FG INOX - RMF2515G
RMF2515G
25-15
1"
1/2"
23
36
0.105
Gaz/BSP
FG INOX - RMF2520G
RMF2520G
25-20
1"
3/4"
23
36
0.075
Gaz/BSP
FG INOX - RMF3212G
RMF3212G
32-12
1"1/4
3/8"
27
46
0.250
Gaz/BSP
FG INOX - RMF3215G
RMF3215G
32-15
1"1/4
1/2"
27
46
0.245
Gaz/BSP
FG INOX - RMF3220G
RMF3220G
32-20
1"1/4
3/4"
27
46
0.220
Gaz/BSP
FG INOX - RMF3225G
RMF3225G
32-25
1"1/4
1"
27
46
0.135
Gaz/BSP
FG INOX - RMF4015G
RMF4015G
40-15
1"1/2
1/2"
30
50
0.365
Gaz/BSP
FG INOX - RMF4020G
RMF4020G
40-20
1"1/2
3/4"
30
50
0.340
Gaz/BSP
FG INOX - RMF4025G
RMF4025G
40-25
1"1/2
1"
30
50
0.265
Gaz/BSP
FG INOX - RMF4032G
RMF4032G
40-32
1"1/2
1"1/4
30
50
0.130
Gaz/BSP
FG INOX - RMF5015G
RMF5015G
50-15
2"
1/2"
34
60
0.600
Gaz/BSP
FG INOX - RMF5020G
RMF5020G
50-20
2"
3/4"
34
60
0.600
Gaz/BSP
FG INOX - RMF5025G
RMF5025G
50-25
2"
1"
34
60
0.580
Gaz/BSP
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表