目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.RCAM - Quick couplings / Cam & groove adapters F - TYPE MALE ADAPTERS Stainless steel 316
FG INOX
Industry
Quick couplings
Cam & groove adapters
Powered by
CAD模型選擇
{fginox/industrie/quick_couplings/cam_and_groove_adapters/i_rcam.prj},{NB=fginox_RCAM40},{REF=RCAM40},{DN=40},{G=1\"1/2},{K=57},{L=79},{WEIGHT=0.57},{NATURE=316},{GX=48.2600},{KX=54.000},{LX=73.000},{D1=53.500},{D2=43.000},{D3=43.000},{D4=40.000},{L1=51.000},{L2=42.000},{L3=27.000},{L4=8.000},{L5=3.000},{HDIA=3.000},{HD1=11.000},{S1=4.000},{SIDES=10},{VER1=1},{X=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
ⁿ/ₐ
K
ⁿ/ₐ
L
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - RCAM15
RCAM15
15
1/2"
27
53
0.115
316
FG INOX - RCAM20
RCAM20
20
3/4"
38
55
0.175
316
FG INOX - RCAM25
RCAM25
25
1"
41
65
0.25
316
FG INOX - RCAM32
RCAM32
32
1"1/4
51
76
0.465
316
FG INOX - RCAM40
RCAM40
40
1"1/2
57
79
0.57
316
FG INOX - RCAM50
RCAM50
50
2"
71
86
0.575
316
FG INOX - RCAM65
RCAM65
65
2"1/2
84
97
1.01
316
FG INOX - RCAM80
RCAM80
80
3"
100
100
1.355
316
FG INOX - RCAM100
RCAM100
100
4"
129
114
2.05
316
FG INOX - RCAM125
RCAM125
125
5"
-
-
-
316
FG INOX - RCAM150
RCAM150
150
6"
-
-
-
316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表