目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2060.63. - 带装配工具的滚保持架, 铝制
FIBRO
标准件
导向元件
球保持架
带装配工具的
Powered by
CAD模型選擇
{fibro/normalien/d/d07/d07_03/2060_63.prj},{NB=2060.63.038.045},{DOC=2060_63_pdf},{D1=38.000},{K=4.000},{L=45.000},{L1=45.000},{D2=45.000},{D3=42.500},{S=3.000},{A=4.100},{M=1.850},{N=2.100},{GK=168},{ZTC=84828000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
导向直径
[mm]
K
[mm]
L
Bestell-Nennlänge Kugelkäfig
[mm]
L1
生产长度球保持架
[mm]
D2
[mm]
D3
[mm]
S
[mm]
A
[mm]
M
[mm]
N
[mm]
GK
总滚珠数量
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2060.63.010.040
2060.63.010.040
10.000
2.000
40.000
39.000
13.500
12.400
1.500
2.100
1.100
1.100
176
0.010
84828000
2060.63.010.056
2060.63.010.056
10.000
2.000
56.000
57.000
13.500
12.400
1.500
2.100
1.100
1.100
272
0.015
84828000
2060.63.011.040
2060.63.011.040
11.000
2.000
40.000
39.000
14.500
13.400
1.500
2.100
1.100
1.100
176
0.010
84828000
2060.63.011.056
2060.63.011.056
11.000
2.000
56.000
57.000
14.500
13.400
1.500
2.100
1.100
1.100
272
0.015
84828000
2060.63.012.040
2060.63.012.040
12.000
2.000
40.000
39.000
15.500
14.300
1.500
2.100
1.100
1.100
176
0.011
84828000
2060.63.012.056
2060.63.012.056
12.000
2.000
56.000
57.000
15.500
14.300
1.500
2.100
1.100
1.100
272
0.016
84828000
2060.63.015.045
2060.63.015.045
15.000
3.000
45.000
44.000
20.000
19.000
2.000
3.100
1.300
1.600
144
0.024
84828000
2060.63.015.056
2060.63.015.056
15.000
3.000
56.000
56.000
20.000
19.000
2.000
3.100
1.300
1.600
192
0.031
84828000
2060.63.015.063
2060.63.015.063
15.000
3.000
63.000
64.000
20.000
19.000
2.000
3.100
1.300
1.600
224
0.036
84828000
2060.63.015.071
2060.63.015.071
15.000
3.000
71.000
72.000
20.000
19.000
2.000
3.100
1.300
1.600
256
0.041
84828000
2060.63.016.024
2060.63.016.024
16.000
3.000
24.000
24.000
21.000
20.000
2.000
3.100
1.300
1.600
64
0.012
84828000
2060.63.016.028
2060.63.016.028
16.000
3.000
28.000
28.000
21.000
20.000
2.000
3.100
1.300
1.600
80
0.015
84828000
2060.63.016.045
2060.63.016.045
16.000
3.000
45.000
44.000
21.000
20.000
2.000
3.100
1.300
1.600
144
0.025
84828000
2060.63.016.056
2060.63.016.056
16.000
3.000
56.000
56.000
21.000
20.000
2.000
3.100
1.300
1.600
192
0.032
84828000
2060.63.016.063
2060.63.016.063
16.000
3.000
63.000
64.000
21.000
20.000
2.000
3.100
1.300
1.600
224
0.037
84828000
2060.63.016.071
2060.63.016.071
16.000
3.000
71.000
72.000
21.000
20.000
2.000
3.100
1.300
1.600
256
0.042
84828000
2060.63.019.031
2060.63.019.031
19.000
3.000
31.000
32.000
24.000
22.900
2.000
3.100
1.300
1.600
120
0.021
84828000
2060.63.019.045
2060.63.019.045
19.000
3.000
45.000
44.000
24.000
22.900
2.000
3.100
1.300
1.600
180
0.030
84828000
2060.63.019.056
2060.63.019.056
19.000
3.000
56.000
56.000
24.000
22.900
2.000
3.100
1.300
1.600
240
0.038
84828000
2060.63.019.071
2060.63.019.071
19.000
3.000
71.000
72.000
24.000
22.900
2.000
3.100
1.300
1.600
320
0.050
84828000
2060.63.019.080
2060.63.019.080
19.000
3.000
80.000
80.000
24.000
22.900
2.000
3.100
1.300
1.600
360
0.056
84828000
2060.63.019.095
2060.63.019.095
19.000
3.000
95.000
96.000
24.000
22.900
2.000
3.100
1.300
1.600
440
0.068
84828000
2060.63.020.024
2060.63.020.024
20.000
3.000
24.000
24.000
25.000
23.900
2.000
3.100
1.300
1.600
80
0.015
84828000
2060.63.020.028
2060.63.020.028
20.000
3.000
28.000
28.000
25.000
23.900
2.000
3.100
1.300
1.600
100
0.018
84828000
2060.63.020.031
2060.63.020.031
20.000
3.000
31.000
32.000
25.000
23.900
2.000
3.100
1.300
1.600
120
0.021
84828000
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表