您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
EA..EW-2RS
Fluro
High performance parts
Rod ends
Series E
Male right hand thread
maintenance free
EA..EW-2RS
Powered by
CAD模型選擇
{fluro/hochleistungsteile/gelenkkoepfe/massreihe_e/aussengewinde_rechts/wartungsfrei/ea_ew_2rs/ea_ew_2rs_asmtab.prj},{NB=Gelenkkopf EA35EW-2RS M 36x3(0-0)},{IDNR=},{BEZ=EA35EW-2RS},{D=35},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{B=25},{M=21},{A=82},{F=140},{L=181.0},{O=39.7},{G=M 36x3},{GNDM=36},{GP=3.000},{GKDM=32.752},{GL=82},{ST=144.0},{DT=210.0},{KIPPWINKEL=6},{GEW=1400},{DX=M6},{MD=360},{MAT1=Vergütungsstahl C45},{LAGER=wartungsfreies mit Abdichtung GE..EW-2RS},{CTN=84833038},{PPATH=../../../ea_ew_2rs/ea_ew_2rs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
B
[mm]
M
[mm]
A
[mm]
F
[mm]
L
[mm]
O
[mm]
G
Thread
ⁿ/ₐ
GL
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
LAGER
Bearing
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
EA17EW-2RS M 16
EA17EW-2RS
17
14
11
46
69
92.0
20.7
M 16
36
54.0
48.7
10
190
360
Heat-treated steel to C45
Maintenance free spherica...
84833038
EA20EW-2RS M 20x1.5
EA20EW-2RS
20
16
13
53
78
104.5
24.1
M 20x1.5
43
62.5
67.5
9
320
360
Heat-treated steel to C45
Maintenance free spherica...
84833038
EA25EW-2RS M 24x2
EA25EW-2RS
25
20
17
64
94
126.0
29.3
M 24x2
53
92.0
127.0
7
560
360
Heat-treated steel to C45
Maintenance free spherica...
84833038
EA30EW-2RS M 30x2
EA30EW-2RS
30
22
19
73
110
146.5
34.2
M 30x2
65
124.0
165.0
6
890
360
Heat-treated steel to C45
Maintenance free spherica...
84833038
EA35EW-2RS M 36x3
EA35EW-2RS
35
25
21
82
140
181.0
39.7
M 36x3
82
144.0
210.0
6
1400
360
Heat-treated steel to C45
Maintenance free spherica...
84833038
EA40EW-2RS M 39x3
EA40EW-2RS
40
28
23
92
150
196.0
45.0
M 39x3
86
178.0
277.0
7
1800
360
Heat-treated steel to C45
Maintenance free spherica...
84833038
EA45EW-2RS M 42x3
EA45EW-2RS
45
32
27
102
163
214.0
50.7
M 42x3
94
263.0
360.0
7
2610
360
Heat-treated steel to C45
Maintenance free spherica...
84833038
EA50EW-2RS M 45x3
EA50EW-2RS
50
35
30
112
185
241.0
55.9
M 45x3
107
320.0
442.0
6
3450
360
Heat-treated steel to C45
Maintenance free spherica...
84833038
EA60EW-2RS M 52x3
EA60EW-2RS
60
44
38
135
210
277.5
66.8
M 52x3
115
497.0
690.0
6
5900
360
Heat-treated steel to C45
Maintenance free spherica...
84833038
EA70EW-2RS M 56x4
EA70EW-2RS
70
49
42
160
235
315.0
77.8
M 56x4
125
566.0
885.0
6
8200
360
Heat-treated steel to C45
Maintenance free spherica...
84833038
EA80EW-2RS M 64x4
EA80EW-2RS
80
55
47
180
270
360.0
89.4
M 64x4
140
752.0
1125.0
6
12000
360
Heat-treated steel to C45
Maintenance free spherica...
84833038
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表