目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
SRA - Back-Up Ring
Freudenberg - Freudenberg Sealing Technologies
Static Seals
Back Rings
Powered by
CAD模型選擇
{freudenberg/static_seals/back_rings/sra_asmtab.prj},{NB=SRA 55 5.1 1.5 PTFE 00/F52800 97539 (0)},{IDNR=},{ARTIKELNR=97539},{WS=PTFE 00/F52800},{DN=55.0},{NUT=0},{T=5.10},{B=1.5},{PPATH=sra/sra_asmtpl.prj},{ARTIKELNRNEW1=97539},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
WS
Material
ⁿ/ₐ
DN
[mm]
T
[mm]
B
[mm]
SRA 8 2.05 1 PTFE 00/F528...
39609
PTFE 00/F52800
8.0
2.05
1.0
SRA 9 2.05 1 PTFE 00/F528...
130394
PTFE 00/F52800
9.0
2.05
1.0
SRA 10 2.05 1 PTFE 00/F52...
95399
PTFE 00/F52800
10.0
2.05
1.0
SRA 12 2.05 1 PTFE 00/F52...
97614
PTFE 00/F52800
12.0
2.05
1.0
SRA 13 2.05 1 PTFE 00/F52...
97742
PTFE 00/F52800
13.0
2.05
1.0
SRA 14 2.05 1 PTFE 00/F52...
35457
PTFE 00/F52800
14.0
2.05
1.0
SRA 16 2.05 1 PTFE 00/F52...
97616
PTFE 00/F52800
16.0
2.05
1.0
SRA 17 2.05 1 PTFE 00/F52...
35463
PTFE 00/F52800
17.0
2.05
1.0
SRA 18 2.05 1 PTFE 00/F52...
35614
PTFE 00/F52800
18.0
2.05
1.0
SRA 20 2.05 1 PTFE 00/F52...
95575
PTFE 00/F52800
20.0
2.05
1.0
SRA 21 2.05 1 PTFE 00/F52...
96119
PTFE 00/F52800
21.0
2.05
1.0
SRA 22 2.05 1 PTFE 00/F52...
97011
PTFE 00/F52800
22.0
2.05
1.0
SRA 23 2.6 1 PTFE 00/F528...
96952
PTFE 00/F52800
23.0
2.60
1.0
SRA 24 2.6 1 PTFE 00/F528...
95558
PTFE 00/F52800
24.0
2.60
1.0
SRA 25 2.6 1 PTFE 00/F528...
94560
PTFE 00/F52800
25.0
2.60
1.0
SRA 26 2.6 1 PTFE 00/F528...
2114
PTFE 00/F52800
26.0
2.60
1.0
SRA 28 2.6 1 PTFE 00/F528...
24137
PTFE 00/F52800
28.0
2.60
1.0
SRA 30 2.6 1 PTFE 00/F528...
97267
PTFE 00/F52800
30.0
2.60
1.0
SRA 32 2.6 1 PTFE 00/F528...
97404
PTFE 00/F52800
32.0
2.60
1.0
SRA 35 2.6 1 PTFE 00/F528...
35475
PTFE 00/F52800
35.0
2.60
1.0
SRA 36 2.6 1 PTFE 00/F528...
99478
PTFE 00/F52800
36.0
2.60
1.0
SRA 37 2.6 1 PTFE 00/F528...
35477
PTFE 00/F52800
37.0
2.60
1.0
SRA 37 2.6 1 PTFE 00/F528...
49322156
PTFE 00/F52800
37.0
2.60
1.0
SRA 40 2.6 1 PTFE 00/F528...
95677
PTFE 00/F52800
40.0
2.60
1.0
SRA 42 2.6 1.5 PTFE 00/F5...
96992
PTFE 00/F52800
42.0
2.60
1.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表