slovenčina
English
Timing belt pulleys 31 AT10 for belt width 16 mm
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys profile AT
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_profile_at/t_belt_pulleys_with_pilot_bore_bat10_31_asmtab.prj},{NB=T36188},{NAME=Timing belt pulley profile AT 31 AT10/26-2F},{DESCRIPTION=31 BAT 10 26},{CNSORDERNO=T36188},{TYPE=2F},{MAT=Al},{Z=26},{DE=80.90},{DF=87},{DM=60},{F=21},{L=31},{D=8},{N=220},{KG=0.36},{I=72.0},{PPATH=t_belt_pulleys_with_pilot_bore_bat10_asmtpl.prj},{CNSORDERNO2=61031026}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T36180
Timing belt pulley profil...
31 BAT 10 15
T36180
2F
Al
15
45.90
51
32
21
31
8
211
0.12
T36181
Timing belt pulley profil...
31 BAT 10 16
T36181
2F
Al
16
49.10
54
35
21
31
8
212
0.13
T36182
Timing belt pulley profil...
31 BAT 10 18
T36182
2F
Al
18
55.45
60
40
21
31
8
214
0.17
T36183
Timing belt pulley profil...
31 BAT 10 19
T36183
2F
Al
19
58.65
66
44
21
31
8
216
0.18
T36184
Timing belt pulley profil...
31 BAT 10 20
T36184
2F
Al
20
61.80
66
46
21
31
8
216
0.21
T36185
Timing belt pulley profil...
31 BAT 10 22
T36185
2F
Al
22
68.20
75
52
21
31
8
218
0.25
T36186
Timing belt pulley profil...
31 BAT 10 24
T36186
2F
Al
24
74.55
83
58
21
31
8
219
0.29
T36187
Timing belt pulley profil...
31 BAT 10 25
T36187
2F
Al
25
77.75
83
60
21
31
8
219
0.31
T36188
Timing belt pulley profil...
31 BAT 10 26
T36188
2F
Al
26
80.90
87
60
21
31
8
220
0.36
T36189
Timing belt pulley profil...
31 BAT 10 27
T36189
2F
Al
27
84.05
91
60
21
31
8
221
0.37
T36190
Timing belt pulley profil...
31 BAT 10 28
T36190
2F
Al
28
87.25
93
60
21
31
8
222
0.40
T36191
Timing belt pulley profil...
31 BAT 10 30
T36191
2F
Al
30
93.65
97
60
21
31
8
223
0.44
T36193
Timing belt pulley profil...
31 BAT 10 32
T36193
2F
Al
32
100.00
106
65
21
31
10
224
0.49
T36195
Timing belt pulley profil...
31 BAT 10 36
T36195
2F
Al
36
112.75
119
70
21
31
10
225
0.62
T36196
Timing belt pulley profil...
31 BAT 10 40
T36196
2F
Al
40
125.45
131
80
21
31
10
226
0.77
T36197
Timing belt pulley profil...
31 BAT 10 44
T36197
2
Al
44
138.20
0
88
21
31
10
0
1.00
T36198
Timing belt pulley profil...
31 BAT 10 48
T36198
2
Al
48
150.95
0
95
21
31
16
0
1.10
T36199
Timing belt pulley profil...
31 BAT 10 60
T36199
2
Al
60
189.15
0
110
21
31
16
0
1.70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表