440G
Hammer Caster
Plate type
Powered by
CAD模型選擇
{hammer_caster/plate_type/440g_asmtab.prj},{NB=440G-R 75},{AW=R},{D=75},{H=93},{AB=105x80},{XY=87x60},{P=8.5},{E=21.0},{RT=60},{PPATH=assemblies/440g_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
D
Diameter of wheel
[mm]
H
Height
[mm]
AB
Mounting plate
[mm]
XY
Pitch of mounting hole
[mm]
P
Diameter of mounting hole
[mm]
E
Offset
[mm]
RT
Radius of turning
[mm]
440G-R 65
440G-R 65
65
82
95x70
76x44
8.5
22.0
56
440G-R 75
440G-R 75
75
93
105x80
87x60
8.5
21.0
60
440G-R 100
440G-R 100
100
125
127x102
102x76
10.5
27.0
78
440G-R 125
440G-R 125
125
159
165x140
133x85
10.5
37.0
101
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表