目錄: Helix Linear
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Helix Linear
Torsional Anti-backlash Nuts with Flange Mount - Metric - Metric Torsional Anti-backlash Nuts with Flange Mount
Helix Linear
Lead Screws
Anti-Backlash Nuts
TAB Metric
Powered by
CAD模型選擇
{helixlinear/leadscrews/anti_backlash_nuts/tab_metric/mftab_asmtab.prj},{NB=KFA042236LS},{DIA=11},{DIACODE=042},{LEAD=236},{LCD=25},{LCS=750},{L=55.00},{TD=L},{MATERIAL=S},{NW=0.75},{PPATH=parts/ftab/mftab_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
DIA
Diameter
[mm]
DIACODE
Diameter Code
ⁿ/ₐ
T
Torque
[in-lb]
LC
Lead Code
ⁿ/ₐ
PITCH
Pitch
[mm]
S
Starts
ⁿ/ₐ
E
Efficiency
[%]
A
A Root Diameter
[mm]
B
B Outside Diameter
[mm]
LCD
Load Capacity Dynamic
[lb.]
LCS
Load Capacity Static
[lb.]
NW
Nut Weight
[oz]
KFA024787LS
KFA024787LS
6
024
0.163
787
1.25
16
69-86
5.00
6.0
14
350
0.22
KFA032059LS
KFA032059LS
8
032
0.042
059
1.50
1
51-68
5.50
7.9
20
410
0.35
KFA039059LS
KFA039059LS
10
039
0.043
059
1.50
1
39-49
7.92
10.0
20
500
0.35
KFA042236LS
KFA042236LS
11
042
0.044
236
3.00
2
39-49
9.00
11.0
25
750
0.75
KFA047118LS
KFA047118LS
12
047
0.044
118
3.00
1
38-48
7.69
12.0
25
800
0.75
KFA055157LS
KFA055157LS
14
055
0.080
157
4.00
1
56-70
9.80
14.0
35
1050
1.35
KFA063157LS
KFA063157LS
16
063
0.061
157
4.00
1
37-46
10.90
16.0
35
1200
1.35
KFA071629LS
KFA071629LS
18
071
0.145
629
4.00
4
62-77
14.30
18.0
35
1200
1.35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表