目錄: Carl Hirschmann
Created: 19.06.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Carl Hirschmann
SMCP.2RS - Metric sealed
Carl Hirschmann
Rod ends
Male thread
Maintenance-free
Powered by
CAD模型選擇
{hirschmann/rod_ends/male_thread/maintenance_free/smcp_2rs_asmtab.prj},{NB=SMCP16.2RS(0)},{SERIES=SMCP},{THREAD=},{MATERIAL2=},{MATERIAL3=},{TYPE=16},{D=16},{B=21.0},{C=15.00},{D1=19.3},{D2=42},{H=66},{H1=87.0},{G1=40.0},{K=28.575},{G=M16},{ANGLE1=15},{ALPHA=0},{WEIGHT=205},{DIAMETER=31.5},{FASE=0.30},{RS=2RS},{PPATH=parts/smcp/smcp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MATERIAL1
Outer part material
ⁿ/ₐ
TYPE
Series SMCP
ⁿ/ₐ
D
d H7
[mm]
B
B 0/-0.12
[mm]
C
C +0.2/-0.2
[mm]
D1
d1
[mm]
D2
d2
[mm]
H
[mm]
H1
[mm]
G1
G1 +1/0
[mm]
K
Ball Ø
[mm]
G
G DIN13 6g
[mm]
MAXALPHA
max. Angle of misalignment
[°]
WEIGHT
Weight
[g]
D0
d0
[mm]
A1
[mm]
A2
[mm]
B1
[mm]
B2
[mm]
SMCP8.2RS
Free-cutting steel 1.0718...
8
8
12.0
9.00
10.4
24
42
54.0
25.0
15.875
M8
10
34
6
10.5
18.5
19
18.0
SMCP10.2RS
Free-cutting steel 1.0718...
10
10
14.0
10.50
12.9
28
48
62.0
29.0
19.050
M10
10
58
8
12.5
21.5
21
20.0
SMCP12.2RS
Free-cutting steel 1.0718...
12
12
16.0
12.00
15.4
32
54
70.0
33.0
22.225
M12
10
92
10
14.5
25.5
23
22.0
SMCP14.2RS
Free-cutting steel 1.0718...
14
14
19.0
13.50
16.8
36
60
78.0
36.0
25.400
M14
12
135
12
16.5
29.5
26
25.0
SMCP16.2RS
Free-cutting steel 1.0718...
16
16
21.0
15.00
19.3
42
66
87.0
40.0
28.575
M16
12
205
14
19.0
32.5
28
27.0
SMCP18.2RS
Free-cutting steel 1.0718...
18
18
23.0
16.50
21.8
46
72
95.0
44.0
31.750
M18x1,5
12
285
16
21.0
35.5
30
29.0
SMCP20.2RS
Free-cutting steel 1.0718...
20
20
25.0
18.00
24.3
50
78
103.0
47.0
34.925
M20x1,5
12
370
18
23.0
39.0
32
31.0
SMCP22.2RS
Free-cutting steel 1.0718...
22
22
28.0
20.00
25.8
54
84
111.0
51.0
38.100
M22x1,5
12
475
20
25.5
42.5
35
34.0
SMCP25.2RS
Free-cutting steel 1.0718...
25
25
31.0
22.00
29.6
60
94
124.0
57.0
42.850
M24x2
12
650
22
29.0
46.5
38
37.0
SMCP30.2RS
Free-cutting steel 1.0718...
30
30
37.0
25.00
34.8
70
110
145.0
66.0
50.800
M30x2
12
1070
25
33.5
55.0
44
43.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表