目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
TIFss - Threaded stud DIN 976A - Stainless steel
HPC
Mechanical drive components
Attaching hardware
Stainless steel mounting accessories
Powered by
CAD模型選擇
{hpc/v1/attaching/stainless/tifss.prj},{NB=hpc_TIF8-140/SS/B},{REF=TIF8-140/SS/B},{F=M8},{F1=8},{L=140},{QPP=100},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
F
ØF
ⁿ/ₐ
L
[mm]
QPP
Quantity per pack
ⁿ/ₐ
HPC - TIF6-30/SS/B
TIF6-30/SS/B
M6
30
100
HPC - TIF6-40/SS/B
TIF6-40/SS/B
M6
40
100
HPC - TIF6-50/SS/B
TIF6-50/SS/B
M6
50
100
HPC - TIF6-60/SS/B
TIF6-60/SS/B
M6
60
100
HPC - TIF6-70/SS/B
TIF6-70/SS/B
M6
70
100
HPC - TIF6-80/SS/B
TIF6-80/SS/B
M6
80
100
HPC - TIF6-100/SS/B
TIF6-100/SS/B
M6
100
100
HPC - TIF6-120/SS/B
TIF6-120/SS/B
M6
120
100
HPC - TIF8-30/SS/B
TIF8-30/SS/B
M8
30
100
HPC - TIF8-40/SS/B
TIF8-40/SS/B
M8
40
100
HPC - TIF8-50/SS/B
TIF8-50/SS/B
M8
50
100
HPC - TIF8-60/SS/B
TIF8-60/SS/B
M8
60
100
HPC - TIF8-70/SS/B
TIF8-70/SS/B
M8
70
100
HPC - TIF8-80/SS/B
TIF8-80/SS/B
M8
80
100
HPC - TIF8-100/SS/B
TIF8-100/SS/B
M8
100
100
HPC - TIF8-120/SS/B
TIF8-120/SS/B
M8
120
100
HPC - TIF8-140/SS/B
TIF8-140/SS/B
M8
140
100
HPC - TIF10-30/SS/B
TIF10-30/SS/B
M10
30
100
HPC - TIF10-40/SS/B
TIF10-40/SS/B
M10
40
100
HPC - TIF10-50/SS/B
TIF10-50/SS/B
M10
50
100
HPC - TIF10-60/SS/B
TIF10-60/SS/B
M10
60
100
HPC - TIF10-70/SS/B
TIF10-70/SS/B
M10
70
100
HPC - TIF10-80/SS/B
TIF10-80/SS/B
M10
80
100
HPC - TIF10-100/SS/B
TIF10-100/SS/B
M10
100
100
HPC - TIF10-120/SS/B
TIF10-120/SS/B
M10
120
100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表