目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
T49 - Extension spring - 1 metre - Stainless steel
HPC
Mechanical drive components
Springs
Extension springs by the metre
Powered by
CAD模型選擇
{hpc/v1/springs/m_extension/t49.prj},{NB=hpc_T49110},{REF=T49110},{D0=13.05},{D=1.25},{L0=1000},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Part number
ⁿ/ₐ
D0
Outside diameter
[mm]
D
Ø Wire
[mm]
L0
Free length
[mm]
HPC - T49000
T49000
2.40
0.40
1000
HPC - T49010
T49010
3.40
0.40
1000
HPC - T49020
T49020
3.50
0.50
1000
HPC - T49030
T49030
5.50
0.50
1000
HPC - T49040
T49040
4.53
0.63
1000
HPC - T49050
T49050
7.03
0.63
1000
HPC - T49060
T49060
5.50
0.80
1000
HPC - T49070
T49070
9.00
0.80
1000
HPC - T49080
T49080
7.00
1.00
1000
HPC - T49090
T49090
11.00
1.00
1000
HPC - T49100
T49100
8.55
1.25
1000
HPC - T49110
T49110
13.05
1.25
1000
HPC - T49120
T49120
11.00
1.60
1000
HPC - T49130
T49130
17.00
1.60
1000
HPC - T49140
T49140
14.00
2.00
1000
HPC - T49150
T49150
22.00
2.00
1000
HPC - T49160
T49160
15.00
2.20
1000
HPC - T49170
T49170
24.00
2.20
1000
HPC - T49180
T49180
18.00
2.50
1000
HPC - T49190
T49190
28.00
2.50
1000
HPC - T49200
T49200
20.00
2.80
1000
HPC - T49210
T49210
30.00
2.80
1000
HPC - T49220
T49220
22.00
3.20
1000
HPC - T49230
T49230
36.00
3.20
1000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表