目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CMM - Male rod end bearing DIN ISO 12240-4 - Steel / self-lubricating bronze contact
HPC
Linear components
Hinge and ball joints
Rod end bearing
Powered by
CAD模型選擇
{hpc/v3/hinge/rod/cmm.prj},{NB=hpc_CMM.00.08/LH_0},{REF=CMM.00.08/LH},{D=8},{ALPHA=0},{D3=M8x1.25},{PAS=1.250},{D3F=8.000},{B=12},{C1=9.00},{D1=10.40},{D2=24},{DK=15.875},{H=42},{L1=25},{L2=54},{CS=800},{CA=170},{AR=14},{MAS=38},{INFO=INFO},{X=1},{PPATH=cmm_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
REF
Part number
ⁿ/ₐ
D
[mm]
D3
ⁿ/ₐ
B
[mm]
C1
[mm]
D1
[mm]
D2
[mm]
DK
[mm]
H
[mm]
L1
[mm]
L2
[mm]
CS
Static radial load Fs
[daN]
CA
Axial holding load of the ball
[daN]
MAS
Weight
[g]
HPC - CMM.00.05/RH
CMM.00.05/RH
5
M5x0.8
8
6.00
7.70
18
11.112
33
19
42
300
100
15
HPC - CMM.00.05/LH
CMM.00.05/LH
5
M5x0.8
8
6.00
7.70
18
11.112
33
19
42
300
100
15
HPC - CMM.00.06/RH
CMM.00.06/RH
6
M6x1
9
6.75
8.90
20
12.700
36
21
46
400
120
22
HPC - CMM.00.06/LH
CMM.00.06/LH
6
M6x1
9
6.75
8.90
20
12.700
36
21
46
400
120
22
HPC - CMM.00.08/RH
CMM.00.08/RH
8
M8x1.25
12
9.00
10.40
24
15.875
42
25
54
800
170
38
HPC - CMM.00.08/LH
CMM.00.08/LH
8
M8x1.25
12
9.00
10.40
24
15.875
42
25
54
800
170
38
HPC - CMM.00.10/RH
CMM.00.10/RH
10
M10x1.5
14
10.50
12.90
28
19.050
48
28
62
1300
200
63
HPC - CMM.00.10/LH
CMM.00.10/LH
10
M10x1.5
14
10.50
12.90
28
19.050
48
28
62
1300
200
63
HPC - CMM.00.12/RH
CMM.00.12/RH
12
M12x1.75
16
12.00
15.40
32
22.225
54
32
70
1700
270
100
HPC - CMM.00.12/LH
CMM.00.12/LH
12
M12x1.75
16
12.00
15.40
32
22.225
54
32
70
1700
270
100
HPC - CMM.00.16/RH
CMM.00.16/RH
16
M16x2
21
15.00
19.30
42
28.575
66
37
87
4800
550
195
HPC - CMM.00.16/LH
CMM.00.16/LH
16
M16x2
21
15.00
19.30
42
28.575
66
37
87
4800
550
195
HPC - CMM.00.20/RH
CMM.00.20/RH
20
M20x2.5
25
18.00
24.30
50
34.925
78
45
103
5200
600
370
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表