目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
BSPSL - Compact precision slide IKO - Reduced stroke length
HPC
Linear components
Linear guidance
IKO Precision linear slides
BSP Compact precision slides IKO
Powered by
CAD模型選擇
{hpc/v3/linear/precision/bsp/bspsl.prj},{NB=hpc_BSP2040SL_0},{REF=BSP2040SL},{W=20},{H=10},{L=40},{COURSE=0},{L1=24},{N1M1=2-M3},{H1=9.0},{T1=1.4},{W1=16.0},{L2=24},{N2M2=2-M3},{H2=6.2},{T2=1.4},{C=627},{CO=382},{MAS=23.7},{INFO=INFO},{CX=11},{PPATH=bspsl_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
Part number
ⁿ/ₐ
W
[mm]
H
[mm]
L
[mm]
L1
[mm]
N1M1
n1-M1
[mm]
H1
h1
[mm]
T1
t1
[mm]
W1
w
[mm]
L2
[mm]
N2M2
n2-M2
[mm]
H2
h2
[mm]
T2
t2
[mm]
C
Dynamic load C
[N]
CO
Static load Co
[N]
MAS
Weight
[g]
HPC - BSP1025SL
BSP1025SL
10
6
25
15
2-M2.6
5.8
1.1
6.2
15
2-M2.6
3.7
2.7
294
156
6.2
HPC - BSP1035SL
BSP1035SL
10
6
35
25
2-M2.6
5.8
1.1
6.2
25
2-M2.6
3.7
2.7
343
196
8.8
HPC - BSP1045SL
BSP1045SL
10
6
45
35
2-M2.6
5.8
1.1
6.2
35
2-M2.6
3.7
2.7
392
235
11.3
HPC - BSP1530SL
BSP1530SL
15
8
30
14
2-M3
7.0
1.2
11.2
14
2-M3
4.5
1.2
343
196
11.0
HPC - BSP1540SL
BSP1540SL
15
8
40
24
2-M3
7.0
1.2
11.2
24
2-M3
4.5
1.2
470
303
14.7
HPC - BSP1550SL
BSP1550SL
15
8
50
34
2-M3
7.0
1.2
11.2
34
2-M3
4.5
1.2
548
382
18.4
HPC - BSP1560SL
BSP1560SL
15
8
60
40
2-M3
7.0
1.2
11.2
40
2-M3
4.5
1.2
627
460
22.1
HPC - BSP2040SL
BSP2040SL
20
10
40
24
2-M3
9.0
1.4
16.0
24
2-M3
6.2
1.4
627
382
23.7
HPC - BSP2050SL
BSP2050SL
20
10
50
34
2-M3
9.0
1.4
16.0
34
2-M3
6.2
1.4
744
490
29.7
HPC - BSP2060SL
BSP2060SL
20
10
60
40
2-M3
9.0
1.4
16.0
40
2-M3
6.2
1.4
852
597
35.7
HPC - BSP2070SL
BSP2070SL
20
10
70
45
2-M3
9.0
1.4
16.0
45
2-M3
6.2
1.4
960
705
41.7
HPC - BSP2080SL
BSP2080SL
20
10
80
50
2-M3
9.0
1.4
16.0
50
2-M3
6.2
1.4
980
764
47.6
HPC - BSP2550SL
BSP2550SL
25
10
50
34
2-M3
9.0
1.6
20.5
34
2-M3
5.7
1.6
744
490
37.6
HPC - BSP2560SL
BSP2560SL
25
10
60
40
2-M3
9.0
1.6
20.5
40
2-M3
5.7
1.6
852
597
45.3
HPC - BSP2570SL
BSP2570SL
25
10
70
45
2-M3
9.0
1.6
20.5
45
2-M3
5.7
1.6
960
705
52.9
HPC - BSP2580SL
BSP2580SL
25
10
80
50
2-M3
9.0
1.6
20.5
50
2-M3
5.7
1.6
980
764
60.5
HPC - BSP25100SL
BSP25100SL
25
10
100
60
2-M3
9.0
1.6
20.5
60
2-M3
5.7
1.6
1170
980
75.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表