目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
LWL 20 - C - Carriage - Precision linear slide IKO - Size 20 - Dynamic load from 4070 N to 7350 N
HPC
Linear components
Linear guidance
IKO Precision linear slides
LWL Linear ball slides IKO
Powered by
CAD模型選擇
{hpc/v3/linear/precision/lwl/lwl20_c.prj},{NB=hpc_LWL20-C1H},{REF=LWL20-C1H},{W2=40},{W3=30},{W4=5},{L1=50},{L21=25.00},{L3=34.6},{L4=55},{M11=4.00},{H1=5.00},{H3=4.2},{MAS=130},{R=0.059},{G=0.875},{B=0.918},{H=20.00},{DPTH=6.00},{W=20.000},{H4=11.000},{D3=6.000},{D4=9.500},{HM=5.500},{F=60.000},{RK=1.50},{KX=10.20},{KY=8.00},{LC=2.20},{GC=8.760},{MR=0.40},{RV=0.355},{RH=0.194},{GRX=0.40},{GRY=0.48},{GR=0.50},{DC=0.50},{IX=7.50},{IY=0.50},{Q=4.40},{QS=0.60},{SLC=0.50},{VS=9.081},{KDM=3.242},{GDC=10.50},{GKX=9.486},{GKY=15.40},{SPD=39.40},{VPD=14.40},{LUS=49.20},{WUS=9.00},{H1US=4.00},{TYPE=Standard autolubrifiant},{L2=25},{M1=M4x6},{H2=20.00},{N=10.00},{C=5830},{C0=9420},{T0=96.10},{TX=54.60 / 291.00},{TY=45.80 / 244.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Part number
ⁿ/ₐ
TYPE
Type of slide
ⁿ/ₐ
W2
[mm]
W3
[mm]
W4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
M1
M1 x depth
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
N
+/-0.025
[mm]
MAS
Weight
[g]
C
Basic dynamic load
[N]
C0
Basic static load
[N]
T0
Static torque
[Nm]
TX
Static torque
[Nm]
TY
Static torque
[Nm]
HPC - LWL20-C1H
LWL20-C1H
Standard self-lubricating
40
30
5
50
25
34.6
55
M4x6
5.00
20.00
4.2
10.00
130
5830
9420
96.10
54.60 / 291.00
45.80 / 244.00
HPC - LWL20C-C1H
LWL20C-C1H
Short self-lubricating
40
30
5
38
-
22.3
42
M4x6
5.00
20.00
4.2
10.00
89
4070
5490
56.00
80.00 / 138.00
16.90 / 116.00
HPC - LWL20G-C1H
LWL20G-C1H
Long self-lubricating
40
30
5
68
30
52.3
72
M4x6
5.00
20.00
4.2
10.00
196
7350
13000
136.00
106.00 / 549.00
89.00 / 461.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表