目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
Q4 - Double row radial contact ball bearings - Steel
HPC
Linear components
Rotary motion
Radial ball bearings
Steel ball bearings
Powered by
CAD模型選擇
{hpc/v3/rotary/radial/steel/q4.prj},{NB=hpc_Q4206-ATN9},{REF=Q4206-ATN9},{D=30},{D1=62},{B=20},{CD=25.48},{CS=20.38},{VLG=7268},{VLH=8550},{MAS=0.260},{INFO=INFO},{PPATH=q4_asmtpl.prj},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Part number
ⁿ/ₐ
D
Ød
[mm]
D1
ØD1
[mm]
B
[mm]
CD
Dynamic load
[C]
CS
Static load
[Co]
VLG
Speed lubricant grease
[t/min]
VLH
Speed lubricant oil
[mm]
MAS
Weight
[kg]
HPC - Q4200-ATN9
Q4200-ATN9
10
30
14
9.05
5.10
16830
19800
0.049
HPC - Q4201-ATN9
Q4201-ATN9
12
32
14
10.39
6.08
15300
18000
0.053
HPC - Q4202-ATN9
Q4202-ATN9
15
35
14
11.66
7.35
13005
15300
0.059
HPC - Q4203-ATN9
Q4203-ATN9
17
40
16
14.50
9.31
11475
13500
0.090
HPC - Q4204-ATN9
Q4204-ATN9
20
47
18
17.44
12.25
9945
11700
0.140
HPC - Q4205-ATN9
Q4205-ATN9
25
52
18
18.62
14.31
8415
9900
0.160
HPC - Q4206-ATN9
Q4206-ATN9
30
62
20
25.48
20.38
7268
8550
0.260
HPC - Q4207-ATN9
Q4207-ATN9
35
72
23
34.40
27.93
6120
7200
0.400
HPC - Q4208-ATN9
Q4208-ATN9
40
80
23
36.36
31.85
5355
6300
0.500
HPC - Q4210-ATN9
Q4210-ATN9
50
90
23
40.18
39.20
4590
5400
0.058
HPC - Q4211-ATN9
Q4211-ATN9
55
100
25
44.00
43.12
4284
5040
0.800
HPC - Q4212-ATN9
Q4212-ATN9
60
110
28
56.06
53.90
4055
4770
1.100
HPC - Q4213-ATN9
Q4213-ATN9
65
120
31
66.25
65.66
3672
4320
1.450
HPC - Q4214-ATN9
Q4214-ATN9
70
125
31
68.80
72.03
3290
3870
1.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表