目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
BSPM - ballscrew - Ballscrew - Miniature
HPC
Linear components
Leadscrews
Ball screws and nuts
Ballscrews
Powered by
CAD模型選擇
{hpc/v3/screws/ball/screws/bspm_screw.prj},{NB=hpc_BSPM0801R-200},{REF=BSPM0801R-200},{A=29},{B=9},{C=8},{D=6},{E=M6x0.75},{F=4},{G=9},{H=6},{J=0.8},{K=6},{L=5.7},{V=8},{PAS=1},{LO=200},{R=72},{INFO=INFO},{A1=29.000},{B1=9.000},{C1=8.000},{D1=6.000},{E1=6.000},{PE=0.750},{F1=4.000},{G1=9.000},{H1=6.000},{J1=0.800},{K1=6.000},{L1=5.700},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Part number
ⁿ/ₐ
A
ⁿ/ₐ
B
ⁿ/ₐ
C
ⁿ/ₐ
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
V
Screw Ø
[mm]
PAS
[mm]
LO
Length
[mm]
R
Axial rigidity
[N/μm]
HPC - BSPM0601R-150
BSPM0601R-150
-
-
-
-
-
-
-
-
-
-
-
6
1
150
55
HPC - BSPM0801R-200
BSPM0801R-200
29
9
8
6
M6x0.75
4
9
6
0.8
6
5.7
8
1
200
72
HPC - BSPM1002R-300
BSPM1002R-300
34
11
10
8
M8x1
6
9
6
0.8
6
5.7
10
2
300
90
HPC - BSPM1202R-600
BSPM1202R-600
38
13
15
10
M10x1
8
10
7
0.9
8
7.6
12
2
600
110
HPC - BSPM1402R-700
BSPM1402R-700
38
13
15
12
M12x1
10
10
7
0.9
8
7.6
14
2
700
120
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表