目錄: IGUCHI KIKO
Created: 11.06.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IGUCHI KIKO
IS-SN - Stainless Steel Units
IGUCHI KIKO
Ball Transfer for Normal Use
Upward Use, Precision Machined Units for Heavy Duty Applications
Studded Mounting Type (Upward Use, Precision Machined Units for Heavy Duty Applications)
Powered by
CAD模型選擇
{iguchi/ball20transfer20for20normal20use/upward20use2c20precision20machined20units20for20heavy20duty20applications/studded20mounting20type2028upward20use2c20precision20machined20units20for20heavy20duty20applications29/is-sn.prj},{NB=IS-16SN},{PREVIEW=../../../_pool_/87/bb/is-sn.png},{MN=IS-16SN},{MH=20.5},{H=32.5},{LC1=70},{LC2=686},{LC3=154},{PW1=0.05},{PW2=0.11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
MN
Model number
ⁿ/ₐ
MH
Mounting Height
[(㎜)]
H
Height
[(㎜)]
LC1
Load Capacity
[(kgf)]
LC2
Load Capacity
[(N)]
LC3
Load Capacity
[(lbf)]
PW1
Product Weight
[(㎏)]
PW2
Product Weight
[(lb)]
IS-05SN
IS-05SN
9
24
10
98
22
0.01
0.02
IS-06SN
IS-06SN
11
26
20
196
44
0.02
0.04
IS-08SN
IS-08SN
14
32
30
294
66
0.03
0.07
IS-10SN
IS-10SN
20
40
40
392
88
0.06
0.13
IS-13SN
IS-13SN
25
48
50
490
110
0.1
0.22
IS-16SN
IS-16SN
20.5
32.5
70
686
154
0.05
0.11
IS-19SN
IS-19SN
35
67
100
980
221
0.29
0.64
IS-25SN
IS-25SN
45
85
150
1470
331
0.6
1.3
IS-38SN
IS-38SN
65
110
250
2450
551
1.6
3.5
IS-05SNM
IS-05SNM
6
8.5
5
49
11
0.003
0.01
IS-06SNM
IS-06SNM
10.5
16.5
10
98
22
0.011
0.02
IS-08SNM
IS-08SNM
12.5
20.5
15
147
33
0.021
0.05
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表