目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
WFLM - Trapezoidal Lead Screw Nuts
igus
DryLin®
Trapezoidal
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/trapezgewindemutter/wflm.prj},{NB=WFLM-2835TR16x4},{ARTNR=WFLM-2835TR16x4},{INFO=INFO},{FT=768},{D2=28},{D3=48},{D4=38},{D5=6},{B1=35},{B2=12},{TR=TR16x4},{D1=16},{P=4},{F=3840}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
FT
Supporting surface
[mm^2]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
B1
Width
[mm]
B2
Width
[mm]
TR
Thread D1 x P
ⁿ/ₐ
D1
Diameter
[mm]
F
max. stat. F axial
[N]
WFLM-2525TR10x2
WFLM-2525TR10x2
352
25
42
34
5
25
10
TR10x2
10
1760
WFLM-2835TR12x3
WFLM-2835TR12x3
576
28
48
38
6
35
12
TR12x3
12
2880
WFLM-2835TR14x4
WFLM-2835TR14x4
658
28
48
38
6
35
12
TR14x4
14
3290
WFLM-2835TR16x2
WFLM-2835TR16x2
822
28
48
38
6
35
12
TR16x2
16
4110
WFLM-2835TR16x4
WFLM-2835TR16x4
768
28
48
38
6
35
12
TR16x4
16
3840
WFLM-2835TR18x4
WFLM-2835TR18x4
878
28
48
38
6
35
12
TR18x4
18
4390
WFLM-3244TR20x4
WFLM-3244TR20x4
1242
32
55
45
7
44
12
TR20x4
20
6210
WFLM-3244TR24x5
WFLM-3244TR24x5
1484
32
55
45
7
44
12
TR24x5
24
7420
WFLM-3846TR26x5
WFLM-3846TR26x5
1696
38
62
50
7
46
14
TR26x5
26
7900
WFLM-3846TR28x5
WFLM-3846TR28x5
1840
38
62
50
7
46
14
TR28x5
28
5900
WFLM-3846TR30x6
WFLM-3846TR30x6
1948
38
62
50
7
46
14
TR30x6
30
4470
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表