BSF - OS units
DAI-ICHI SOKUHAN WORKS CO.
OS Units
Powered by
CAD模型選擇
{issoku/os_units/bsf_1004e_asmtab.prj},{NB=BSF1210E},{CNSORDERNO=BSF1210E},{TYPE=BSF1210E},{D=12},{LEAD=10},{BD=2.381},{D1=29},{D2=22},{L1=13.0},{L2=5.5},{COM=When OS unit is attached to the ball screw nut, the stroke becomes short (L1x2).},{PPATH=bsf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TYPE
Type
ⁿ/ₐ
D
Shaft dia d
[mm]
LEAD
Lead
[mm]
BD
Ball diameter
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
COM
Comment
ⁿ/ₐ
BSF1004E
BSF1004E
10
4
2.000
25
16
10.5
3.5
When OS unit is attached ...
BSF1005E
BSF1005E
10
5
2.000
25
16
10.5
4.5
When OS unit is attached ...
BSF1010A
BSF1010A
10
10
2.000
25
16
10.5
5.5
When OS unit is attached ...
BSF1204E
BSF1204E
12
4
2.381
29
22
11.0
4.5
When OS unit is attached ...
BSF1205E
BSF1205E
12
5
2.381
29
22
11.0
4.5
When OS unit is attached ...
BSF1210E
BSF1210E
12
10
2.381
29
22
13.0
5.5
When OS unit is attached ...
BSF1220A
BSF1220A
12
20
2.381
29
22
13.0
6.5
When OS unit is attached ...
BSF1510E
BSF1510E
15
10
3.175
33
26
14.0
5.5
When OS unit is attached ...
BSF1520A
BSF1520A
15
20
3.175
33
26
14.0
6.5
When OS unit is attached ...
BSF2010E
BSF2010E
20
10
3.175
43
34
15.5
6.5
When OS unit is attached ...
BSF2010E-UN
BSF2010E-UN
20
10
3.969
45
34
15.5
6.5
When OS unit is attached ...
BSF2020A
BSF2020A
20
20
3.969
45
34
17.5
8.5
When OS unit is attached ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表