Straight type
IWATA MFG. CO., LTD.
Sensor bracket
Combination
Straight type
Powered by
CAD模型選擇
{iwata/censor_bracket/combination/straight_type/fskst.prj},{NB=FSK4ST150-12S},{MAT=SUS304},{MP=M4-12P},{A=150},{L=174},{P=12},{H=24},{B=4.5},{D=4.5},{K=6},{T=3.0},{MASS=63},{CNSORDERNO=FSK4ST150-12S},{RX=5.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
MP
Mounting pitch
ⁿ/ₐ
A
Basic dimension
[mm]
L
Dimension
[mm]
P
Dimension
[mm]
H
Dimension
[mm]
B
Dimension
[mm]
D
Dimension
[mm]
K
Dimension
[mm]
T
Dimension
[mm]
MASS
Mass
[g]
CNSORDERNO
order number
ⁿ/ₐ
FSK3ST050-08S
SUS304
M3-8P
50
68
8
20
3.4
3.4
5
2.5
20
FSK3ST050-08S
FSK3ST075-08S
SUS304
M3-8P
75
93
8
20
3.4
3.4
5
2.5
26
FSK3ST075-08S
FSK3ST100-08S
SUS304
M3-8P
100
118
8
20
3.4
3.4
5
2.5
32
FSK3ST100-08S
FSK3ST050-12S
SUS304
M3-12P
50
72
12
24
3.4
3.4
5
2.5
28
FSK3ST050-12S
FSK3ST075-12S
SUS304
M3-12P
75
97
12
24
3.4
3.4
5
2.5
36
FSK3ST075-12S
FSK3ST100-12S
SUS304
M3-12P
100
122
12
24
3.4
3.4
5
2.5
44
FSK3ST100-12S
FSK4ST050-10S
SUS304
M4-10P
50
72
10
24
4.5
4.5
6
2.5
26
FSK4ST050-10S
FSK4ST075-10S
SUS304
M4-10P
75
97
10
24
4.5
4.5
6
2.5
32
FSK4ST075-10S
FSK4ST100-10S
SUS304
M4-10P
100
122
10
24
4.5
4.5
6
2.5
38
FSK4ST100-10S
FSK4ST050-12S
SUS304
M4-12P
50
74
12
24
4.5
4.5
6
2.5
26
FSK4ST050-12S
FSK4ST075-12S
SUS304
M4-12P
75
99
12
24
4.5
4.5
6
2.5
32
FSK4ST075-12S
FSK4ST100-12S
SUS304
M4-12P
100
124
12
24
4.5
4.5
6
2.5
38
FSK4ST100-12S
FSK4ST150-12S
SUS304
M4-12P
150
174
12
24
4.5
4.5
6
3.0
63
FSK4ST150-12S
FSK4ST200-12S
SUS304
M4-12P
200
224
12
24
4.5
4.5
6
3.0
81
FSK4ST200-12S
FSK5ST060-12S
SUS304
M5-12P
60
84
12
24
5.5
5.5
6
2.5
22
FSK5ST060-12S
FSK5ST090-12S
SUS304
M5-12P
90
114
12
24
5.5
5.5
6
2.5
29
FSK5ST090-12S
FSK5ST120-12S
SUS304
M5-12P
120
144
12
24
5.5
5.5
6
2.5
36
FSK5ST120-12S
FSK5ST060-18S
SUS304
M5-18P
60
90
18
30
5.5
5.5
6
2.5
34
FSK5ST060-18S
FSK5ST090-18S
SUS304
M5-18P
90
120
18
30
5.5
5.5
6
2.5
45
FSK5ST090-18S
FSK5ST120-18S
SUS304
M5-18P
120
150
18
30
5.5
5.5
6
2.5
56
FSK5ST120-18S
FSK6ST050-18S
SUS304
M6-18P
50
82
18
32
6.6
6.6
7
3.0
42
FSK6ST050-18S
FSK6ST075-18S
SUS304
M6-18P
75
107
18
32
6.6
6.6
7
3.0
50
FSK6ST075-18S
FSK6ST150-18S
SUS304
M6-18P
150
182
18
32
6.6
6.6
7
3.0
82
FSK6ST150-18S
FSK6ST050-30S
SUS304
M6-30P
50
94
30
44
6.6
6.6
7
3.0
77
FSK6ST050-30S
FSK6ST075-30S
SUS304
M6-30P
75
119
30
44
6.6
6.6
7
3.0
92
FSK6ST075-30S
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表