Sensor attach R (Round/Square shaft)
IWATA MFG. CO., LTD.
Sensor bracket
Flexible
Aluminum/Sensor attachemnt
Powered by
CAD模型選擇
{iwata/censor_bracket/flexible/aluminium_sensor_a/fsfmarm.prj},{NB=FSFMARM04-10A},{MAT=A2017},{D=Ø10},{M1=M4},{P=12},{B=35},{D1=5.5},{R=4.5},{X=11.5},{Y=6},{M=M5},{A=8.5},{H=13.5},{E=22.3},{MASS=34},{CNSORDERNO=FSFMARM04-10A},{VERS=1},{DX=10},{MX=5},{X1=0.219},{M1X=4},{HIDE=0},{COL1=G}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
MAT
Material
ⁿ/ₐ
D
Dimension
[mm]
M1
Dimension
[mm]
P
Dimension
[mm]
B
Dimension
[mm]
D1
Dimension
[mm]
R
Dimension
[mm]
X
Dimension
[mm]
Y
Dimension
[mm]
M
Dimension
[mm]
A
Dimension
[mm]
H
Dimension
[mm]
E
Dimension
[mm]
MASS
Mass
[g]
CNSORDERNO
Order number
ⁿ/ₐ
FSFMARM03-08A
A2017
Ø8
M3
8
30
5.5
4.5
9.0
6
M5
5.0
10.0
22.4
25
FSFMARM03-08A
FSFMARM03-10A
A2017
Ø10
M3
8
35
5.5
4.5
11.5
6
M5
8.5
13.5
22.3
34
FSFMARM03-10A
FSFMARM03-12A
A2017
Ø12
M3
8
35
5.5
4.5
11.5
6
M5
8.5
13.5
22.3
33
FSFMARM03-12A
FSFMARM03-14A
A2017
Ø14
M3
8
35
5.5
4.5
11.5
6
M5
10.0
13.5
22.3
31
FSFMARM03-14A
FSFMARM03-16A
A2017
Ø16
M3
8
40
7.0
6.0
13.0
8
M6
10.0
17.0
21.1
44
FSFMARM03-16A
FSFMARM03-S0A
A2017
□10
M3
8
35
5.5
4.5
11.5
6
M5
8.5
13.5
22.3
33
FSFMARM03-S0A
FSFMARM03-S2A
A2017
□12
M3
8
40
7.0
6.0
13.0
8
M6
10.0
17.0
21.1
34
FSFMARM03-S2A
FSFMARM04-08A
A2017
Ø8
M4
12
30
5.5
4.5
9.0
6
M5
5.0
10.0
22.4
25
FSFMARM04-08A
FSFMARM04-10A
A2017
Ø10
M4
12
35
5.5
4.5
11.5
6
M5
8.5
13.5
22.3
34
FSFMARM04-10A
FSFMARM04-12A
A2017
Ø12
M4
12
35
5.5
4.5
11.5
6
M5
8.5
13.5
22.3
33
FSFMARM04-12A
FSFMARM04-12AB
A2017/ Black
Ø12
M4
12
35
5.5
4.5
11.5
6
M5
8.5
13.5
22.3
33
FSFMARM04-12AB
FSFMARM04-14A
A2017
Ø14
M4
12
35
5.5
4.5
11.5
6
M5
10.0
13.5
22.3
31
FSFMARM04-14A
FSFMARM04-16A
A2017
Ø16
M4
12
40
7.0
6.0
13.0
8
M6
10.0
17.0
21.1
44
FSFMARM04-16A
FSFMARM04-16AB
A2017/ Black
Ø16
M4
12
40
7.0
6.0
13.0
8
M6
10.0
17.0
21.1
44
FSFMARM04-16AB
FSFMARM04-S0A
A2017
□10
M4
12
35
5.5
4.5
11.5
6
M5
8.5
13.5
22.3
33
FSFMARM04-S0A
FSFMARM04-S0AB
A2017/ Black
□10
M4
12
35
5.5
4.5
11.5
6
M5
8.5
13.5
22.3
33
FSFMARM04-S0AB
FSFMARM04-S2A
A2017
□12
M4
12
40
7.0
6.0
13.0
8
M6
10.0
17.0
21.1
34
FSFMARM04-S2A
FSFMARM04-S2AB
A2017/ Black
□12
M4
12
40
7.0
6.0
13.0
8
M6
10.0
17.0
21.1
34
FSFMARM04-S2AB
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表