目錄: 君帆
Created: 02.09.2015
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
君帆
TA - Head trunnion
君帆
油壓產品
標準柱型油缸(HC系列)
HC2 標準柱型油缸
Powered by
CAD模型選擇
{jufan/oil_pressure_product/hc_series/hc2/hc_ta.prj},{NB=HC2-63-TA-C},{RS=C},{BORE=63},{MM1=30},{KK1D=24},{KK1P=1.5},{A1=35},{MM2=35},{KK2D=30},{KK2P=1.5},{A2=45},{D1=17},{D2=17},{E=90},{F=15},{H=58},{J=42},{K=34},{P=88},{P1=88},{RR=63.000},{Q=12},{S1=27},{S2=32},{W=35},{Y=27},{Z=19},{DD1=12},{DD2=1.5},{EE=1/2},{EE1=20.955},{LF=149},{TD=31.5},{TL=31.5},{TM=98},{UM=161},{XG=71},{C1=4},{C2=2},{C3=2.5},{A4=20.0},{A5=20.0},{D4=12.0},{D5=16.0},{OD=71},{G1=71}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BORE
bore
[mm]
MM
[mm]
KK
ⁿ/ₐ
A
[mm]
D
[mm]
E
[mm]
F
[mm]
H
[mm]
J
[mm]
K
[mm]
P
[mm]
P1
[mm]
Q
[mm]
S
ⁿ/ₐ
W
[mm]
Y
[mm]
Z
[mm]
EE
ⁿ/ₐ
LF
[mm]
TD
[mm]
TL
[mm]
TM
ⁿ/ₐ
UM
[mm]
XG
[mm]
HC2-32-TA-C
32
16
M12X1.5
18
14
55
11
50
36
26
76
76
10
14
30
23
13
3/8
123
20.0
20.0
58
98
59
HC2-40-TA-C
40
20
M16X1.5
25
14
65
11
50
36
26
76
76
10
17
30
23
13
3/8
123
20.0
20.0
69
109
59
HC2-50-TA-C
50
25
M20X1.5
30
14
75
14
58
42
34
88
88
10
21
30
27
19
3/8
148
25.0
25.0
85
135
65
HC2-63-TA-C
63
30
M24X1.5
35
17
90
15
58
42
34
88
88
12
27
35
27
19
1/2
149
31.5
31.5
98
161
71
HC2-80-TA-C
80
35
M30X1.5
45
17
110
18
62
46
40
98
98
15
32
35
28
22
1/2
166
31.5
31.5
118
181
76
HC2-100-TA-C
100
40
M36X1.5
60
20
135
20
74
50
40
114
114
17
37
40
30
20
3/4
184
40.0
40.0
145
225
85
HC2-125-TA-C
125
56
M48X1.5
75
22
165
24
83
58
48
123
123
20
50
45
38
28
3/4
213
50.0
50.0
175
275
98
HC2-150-TA-C
150
65
M60X2
85
22
196
28
89
58
48
129
132
24
62
50
38
28
3/4
223
50.0
50.0
206
306
107
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表