目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBE3 - Servo Insert Coupling with Outer Conical Hubs
KBK Antriebstechnik
Servo Insert Couplings
Powered by
CAD模型選擇
{kbk/servo_insert_couplings/kbe3.prj},{NB=KBE3-24-15-15},{SIZE=24},{L=78},{A=55},{D1=15.00},{D1MIN=15},{D1MAX=28},{D2=15.00},{D2MIN=15},{D2MAX=28},{E=30.0},{I=18},{F=M5},{TA=6.00},{CNSMASSEXACT=0.28},{J=116},{TKN=60.0},{RPM=14000},{VERS=3},{INFO1=Product Information},{INFO2=Product Information},{INFO3=Product Information},{INFO1X=kbe3_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=../commonpool/spider_elements_$(CADENAS_LANGUAGE).pdf},{INFO3X=kbe3_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{CNSSTDDTIME=1 week},{NDM=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SIZE
Size
ⁿ/ₐ
L
Length
[mm]
A
Outer Diameter
[mm]
E
Hub Length
[mm]
I
Spider Element Width
ⁿ/ₐ
F
Screw (ISO 4762)
ⁿ/ₐ
TA
Tightening Torque
[Nm]
CNSMASSEXACT
Mass
[kg]
J
Moment of Inertia
[kg*cm^2]
TKN
Torque
[Nm]
RPM
Speed max.
[1/min]
TR1
Friction Torque
[mm]
TR2
Friction Torque
[mm]
KBE3-14-6-6
14
51
30
19.0
13
M3
1.34
0.05
6
12.5
25000
8.6
8.6
KBE3-19-10-10
19
65
40
25.0
15
M4
2.90
0.12
27
17.0
19000
41.0
41.0
KBE3-24-15-15
24
78
55
30.0
18
M5
6.00
0.28
116
60.0
14000
74.0
74.0
KBE3-28-19-19
28
90
65
35.0
20
M5
6.00
0.45
283
160.0
12000
189.0
189.0
KBE3-38-20-20
38
112
80
45.0
22
M6
10.00
0.95
885
325.0
10000
269.0
269.0
KBE3-42-28-28
42
126
95
50.0
26
M8
35.00
2.30
3032
450.0
8000
445.0
445.0
KBE3-48-35-35
48
140
105
56.0
28
M8
35.00
3.20
5313
525.0
7000
955.0
955.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表