目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
2531 - Double nippels
Kern
Standard parts for injection, compression moulds and diecasting tools
Elements for heating & cooling
Powered by
CAD模型選擇
{kern/moulds/elements_for_heating_and_cooling/2531.prj},{NB=2531 - G3/8A x M16x1.5},{DD3=9},{L1=23},{L2=9},{L3=9},{SW=19},{DD2=G3/8A},{M2=16.662},{P2=0.000},{DD6=M16x1.5},{M6=16.000},{P6=1.500},{VER=2},{VER1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
DD3
d3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
DD2
d2
ⁿ/ₐ
DD6
d6
ⁿ/ₐ
2531 - M14x1.5 x M14x1.5
6
23
9
9
17
M14x1.5
M14x1.5
2531 - G1/4A x M14x1.5
6
23
9
9
17
G1/4A
M14x1.5
2531 - G1/4A x G1/4A
6
23
9
9
17
G1/4A
G1/4A
2531 - M16x1.5 x M16x1.5
9
23
9
9
19
M16x1.5
M16x1.5
2531 - G3/8A x M16x1.5
9
23
9
9
19
G3/8A
M16x1.5
2531 - G3/8A x G3/8A
9
23
9
9
19
G3/8A
G3/8A
2531 - M24x1.5 x M24x1.5
13
40
16
16
27
M24x1.5
M24x1.5
2531 - G1/2A x M24x1.5
13
36
12
16
27
G1/2A
M24x1.5
2531 - G1/2A x G1/2A
13
30
12
12
22
G1/2A
G1/2A
2531 - G3/4A x G3/4A
13
40
16
16
27
G3/4A
G3/4A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表