2.7.3 - Blind clamp DIN 32676
KST
2. Fittings
2.7 Clamp connection DIN 32676
2.7.3 Blind clamp DIN 32676
Powered by
CAD模型選擇
{kst/rohrverbindungen/clampverbindung_din32676/blindclamp_din32676/blindclamp_din_32676.prj},{NB=Blindclamp 119 (1.4435) DIN 32676 700895},{C=8.00},{E=119.0},{MAT=1.4435},{OFB=MB = Ra<0,8µm},{D3=119.0},{D4=110.0},{L1=2.850},{VERS=2},{MB14435=700895},{EPOL14435=711013},{MB14404=700890}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
C
total lenght
[mm]
E
(Clamp) flange outer diameter
[mm]
ARTNR
ordner No.
ⁿ/ₐ
Blind clamp 25 (1.4435) D...
4.75
25.0
700896
Blind clamp 34 (1.4435) D...
6.35
34.0
700894
Blind clamp 50.5 (1.4435)...
6.35
50.5
701499
Blind clamp 64 (1.4435) D...
6.35
64.0
701502
Blind clamp 77.5 (1.4435)...
6.35
77.5
701501
Blind clamp 91 (1.4435) D...
6.35
91.0
701503
Blind clamp 106 (1.4435) ...
6.35
106.0
701505
Blind clamp 119 (1.4435) ...
8.00
119.0
700895
Blind clamp 130 (1.4435) ...
8.00
130.0
705488
Blind clamp 144.4 (1.4435...
8.00
144.4
711007
Blind clamp 155 (1.4435) ...
8.00
155.0
703549
Blind clamp 167 (1.4435) ...
14.00
167.0
708589
Blind clamp 183 (1.4435) ...
14.00
183.0
706091
Blind clamp 233.5 (1.4435...
14.00
233.5
706092
Blind clamp 268 (1.4435) ...
14.00
268.0
711008
Blind clamp 319 (1.4435) ...
14.00
319.0
711009
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表