2.7.1.2 ISO - Clamp connection DIN 32676
KST
2. Fittings
2.7 Clamp connection DIN 32676
2.7.1 Clamp connection DIN 326763
Powered by
CAD模型選擇
{kst/rohrverbindungen/clampverbindung_din32676/clampverbin_din32676/iso_clampvb_din_32676_asmtab.prj},{NB=Clampverbindung DN025 ISO (1.4435, EPDM) DIN 32676 702437 999277 999279},{DN=DN025},{AB=33.7 x 2.0},{A=33.7},{B=29.7},{C=73.7},{C1=73.7},{C2=58.9},{C3=44.7},{CC1=36.000},{CC2=28.600},{CC3=21.500},{E=50.5},{AA=50.500},{L1=2.850},{D4=43.5},{MAT=1.4435},{MAT1='1.4435','1.4404'},{OFB=MB = Ra<0,8µm},{IO=Ra<0.6µm (STERI-line)},{VERS=2},{MB14435=702437},{EPOL14435=708961},{MB14404=711979},{MB144041=705980},{PPATH=iso_clampvb_din_32676_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
Inner diameter
[mm]
E
(Clamp) flange outer diameter
[mm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Clamp connection DN008 IS...
DN008
13.5 x 1.6
13.5
10.3
25.0
707286
999279
Clamp connection DN008 IS...
DN008
13.5 x 1.6
13.5
10.3
34.0
705487
999279
Clamp connection DN008 IS...
DN008
13.5 x 1.6
13.5
10.3
50.5
711961
999279
Clamp connection DN010 IS...
DN010
17.2 x 1.6
17.2
14.0
25.0
707287
999279
Clamp connection DN010 IS...
DN010
17.2 x 1.6
17.2
14.0
34.0
702431
999279
Clamp connection DN010 IS...
DN010
17.2 x 1.6
17.2
14.0
50.5
711963
999279
Clamp connection DN015 IS...
DN015
21.3 x 1.6
21.3
18.1
34.0
702439
999279
Clamp connection DN015 IS...
DN015
21.3 x 1.6
21.3
18.1
50.5
707288
999279
Clamp connection DN020 IS...
DN020
26.9 x 1.6
26.9
23.7
50.5
702438
999279
Clamp connection DN025 IS...
DN025
33.7 x 2.0
33.7
29.7
50.5
702437
999279
Clamp connection DN032 IS...
DN032
42.4 x 2.0
42.4
38.4
50.5
702436
999279
Clamp connection DN032 IS...
DN032
42.4 x 2.0
42.4
38.4
64.0
707289
999279
Clamp connection DN040 IS...
DN040
48.3 x 2.0
48.3
44.3
64.0
702435
999279
Clamp connection DN050 IS...
DN050
60.3 x 2.0
60.3
56.3
77.5
702434
999279
Clamp connection DN065 IS...
DN065
76.1 x 2.0
76.1
72.1
91.0
702433
999279
Clamp connection DN080 IS...
DN080
88.9 x 2.3
88.9
84.3
106.0
702432
999279
Clamp connection DN100 IS...
DN100
114.3 x 2.3
114.3
109.7
130.0
702440
999279
Clamp connection DN125 IS...
DN125
139.7 x 2.6
139.7
134.5
155.0
711965
999279
Clamp connection DN150 IS...
DN150
168.3 x 2.6
168.3
163.1
183.0
711967
999279
Clamp connection DN200 IS...
DN200
219.1 x 2.6
219.1
213.9
233.5
711969
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表