2.6.2.S.1 DIN - Aseptic clamp with groove DIN 11864-3-A
KST
2. Fittings
2.6.S Aseptic clamp connection DIN 11864-2-A
2.6.2.S Aseptic clamp with groove DIN 11864-3-A
Powered by
CAD模型選擇
{kst/rohrverbindungen/steril_clampverbindung_din11864-3-a/steril_nutclampstutzen_din11864_3_a/din_st_nutcs_din_11864_3_a.prj},{NB=Steril-Nutclampstutzen DN032 DIN (1.4435, EPDM) DIN 11864-3-A 704779 999279},{DN=DN032},{AB=35.0 x 1.5},{A=35},{B=32},{C=45.5},{E=50.5},{MAT=1.4435},{MAT1='1.4435','1.4404'},{OFB=MB = Ra<0,8µm},{IO=Ra<0.6µm (STERI-line)},{D5=42.000},{D6=47.600},{G1=3.500},{LS=30.000},{S=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
E
(Clamp) flange outer diameter
[mm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Aseptic clamp with groove...
DN010
12.0 x 1.0
12
10
39.5
34.0
706781
999279
Aseptic clamp with groove...
DN010
13.0 x 1.5
13
10
39.5
34.0
704775
999279
Aseptic clamp with groove...
DN015
19.0 x 1.5
19
16
39.5
34.0
704776
999279
Aseptic clamp with groove...
DN020
23.0 x 1.5
23
20
39.5
50.5
704777
999279
Aseptic clamp with groove...
DN025
29.0 x 1.5
29
26
40.0
50.5
704778
999279
Aseptic clamp with groove...
DN032
35.0 x 1.5
35
32
45.5
50.5
704779
999279
Aseptic clamp with groove...
DN040
41.0 x 1.5
41
38
45.5
64.0
704780
999279
Aseptic clamp with groove...
DN050
53.0 x 1.5
53
50
46.0
77.5
704781
999279
Aseptic clamp with groove...
DN065
70.0 x 2.0
70
66
58.0
91.0
704782
999279
Aseptic clamp with groove...
DN080
85.0 x 2.0
85
81
60.0
106.0
704783
999279
Aseptic clamp with groove...
DN100
104.0 x 2.0
104
100
61.5
130.0
704784
999279
Aseptic clamp with groove...
DN125
129.0 x 2.0
129
125
61.5
155.0
710351
999279
Aseptic clamp with groove...
DN150
154.0 x 2.0
154
150
61.5
183.0
710352
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表