B23 - Threaded stud M1 / SM1
KVT Fastening
bigHead®
Threaded stud M1 / SM1
Powered by
CAD模型選擇
{kvt/bighead/gewindebolzen_m1_sm1/m1_sm1_b23.prj},{NB=KVT M1/B23-M6x40},{IDNR=},{BZC=M1/B23-M6x40},{DXL=M6 x 40mm},{D=M6},{NDM=6},{KDM=4.773},{L=40},{W=Stahl, verzinkt},{K=Ø 23},{LX=1.200},{DX=9.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BZC
Orderspecification
ⁿ/ₐ
DXL
Thread x Length
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
Length
[mm]
W
Material
ⁿ/ₐ
K
Head around
[mm]
KVT M1/B23-M4x16
M1/B23-M4x16
M4 x 16mm
M4
16
Steel, galvanized
Ø 23
KVT M1/B23-M4x20
M1/B23-M4x20
M4 x 20mm
M4
20
Steel, galvanized
Ø 23
KVT M1/B23-M4x25
M1/B23-M4x25
M4 x 25mm
M4
25
Steel, galvanized
Ø 23
KVT M1/B23-M5x12
M1/B23-M5x12
M5 x 12mm
M5
12
Steel, galvanized
Ø 23
KVT M1/B23-M5x16
M1/B23-M5x16
M5 x 16mm
M5
16
Steel, galvanized
Ø 23
KVT M1/B23-M5x20
M1/B23-M5x20
M5 x 20mm
M5
20
Steel, galvanized
Ø 23
KVT M1/B23-M5x25
M1/B23-M5x25
M5 x 25mm
M5
25
Steel, galvanized
Ø 23
KVT M1/B23-M5x30
M1/B23-M5x30
M5 x 30mm
M5
30
Steel, galvanized
Ø 23
KVT M1/B23-M6x12
M1/B23-M6x12
M6 x 12mm
M6
12
Steel, galvanized
Ø 23
KVT M1/B23-M6x16
M1/B23-M6x16
M6 x 16mm
M6
16
Steel, galvanized
Ø 23
KVT M1/B23-M6x20
M1/B23-M6x20
M6 x 20mm
M6
20
Steel, galvanized
Ø 23
KVT M1/B23-M6x25
M1/B23-M6x25
M6 x 25mm
M6
25
Steel, galvanized
Ø 23
KVT M1/B23-M6x30
M1/B23-M6x30
M6 x 30mm
M6
30
Steel, galvanized
Ø 23
KVT M1/B23-M6x40
M1/B23-M6x40
M6 x 40mm
M6
40
Steel, galvanized
Ø 23
KVT M1/B23-M6x50
M1/B23-M6x50
M6 x 50mm
M6
50
Steel, galvanized
Ø 23
KVT M1/B23-M8x15
M1/B23-M8x15
M8 x 15mm
M8
15
Steel, galvanized
Ø 23
KVT M1/B23-M8x30
M1/B23-M8x30
M8 x 30mm
M8
30
Steel, galvanized
Ø 23
KVT M1/B23-M8x35
M1/B23-M8x35
M8 x 35mm
M8
35
Steel, galvanized
Ø 23
KVT M1/B23-M8x60
M1/B23-M8x60
M8 x 60mm
M8
60
Steel, galvanized
Ø 23
KVT M1/B23-M10x40
M1/B23-M10x40
M10 x 40mm
M10
40
Steel, galvanized
Ø 23
KVT SM1/B23-M4x20
SM1/B23-M4x20
M4 x 20mm
M4
20
Stainless steel
Ø 23
KVT SM1/B23-M5x12
SM1/B23-M5x12
M5 x 12mm
M5
12
Stainless steel
Ø 23
KVT SM1/B23-M5x16
SM1/B23-M5x16
M5 x 16mm
M5
16
Stainless steel
Ø 23
KVT SM1/B23-M6x12
SM1/B23-M6x12
M6 x 12mm
M6
12
Stainless steel
Ø 23
KVT SM1/B23-M6x16
SM1/B23-M6x16
M6 x 12mm
M6
16
Stainless steel
Ø 23
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表