B32 - Threaded stud M1 / SM1
KVT Fastening
bigHead®
Threaded stud M1 / SM1
Powered by
CAD模型選擇
{kvt/bighead/gewindebolzen_m1_sm1/sm1_b32.prj},{NB=KVT SM1/B32-M6x75},{IDNR=},{BZC=SM1/B32-M6x75},{DXL=M6 x 75mm},{D=M6},{NDM=6},{KDM=4.773},{L=75},{W=nichtrostender Stahl},{K=32 x 32},{DP=1.200},{DP1=1.200},{RP1=9.800},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BZC
Orderspecification
ⁿ/ₐ
DXL
Thread x Length
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
Length
[mm]
W
Material
ⁿ/ₐ
K
Square head
[mm]
KVT SM1/B32-M5x12
SM1/B32-M5x12
M5 x 12mm
M5
12
Stainless steel
32 x 32
KVT SM1/B32-M5x20
SM1/B32-M5x20
M5 x 20mm
M5
20
Stainless steel
32 x 32
KVT SM1/B32-M5x30
SM1/B32-M5x30
M5 x 30mm
M5
30
Stainless steel
32 x 32
KVT SM1/B32-M5x40
SM1/B32-M5x40
M5 x 40mm
M5
40
Stainless steel
32 x 32
KVT SM1/B32-M6x12
SM1/B32-M6x12
M6 x 12mm
M6
12
Stainless steel
32 x 32
KVT SM1/B32-M6x20
SM1/B32-M6x20
M6 x 20mm
M6
20
Stainless steel
32 x 32
KVT SM1/B32-M6x25
SM1/B32-M6x25
M6 x 25mm
M6
25
Stainless steel
32 x 32
KVT SM1/B32-M6x30
SM1/B32-M6x30
M6 x 30mm
M6
30
Stainless steel
32 x 32
KVT SM1/B32-M6x35
SM1/B32-M6x35
M6 x 35mm
M6
35
Stainless steel
32 x 32
KVT SM1/B32-M6x40
SM1/B32-M6x40
M6 x 40mm
M6
40
Stainless steel
32 x 32
KVT SM1/B32-M6x50
SM1/B32-M6x50
M6 x 50mm
M6
50
Stainless steel
32 x 32
KVT SM1/B32-M6x75
SM1/B32-M6x75
M6 x 75mm
M6
75
Stainless steel
32 x 32
KVT SM1/B32-M6x100
SM1/B32-M6x100
M6 x 100mm
M6
100
Stainless steel
32 x 32
KVT SM1/B32-M8x20
SM1/B32-M8x20
M8 x 20mm
M8
20
Stainless steel
32 x 32
KVT SM1/B32-M8x25
SM1/B32-M8x25
M8 x 25mm
M8
25
Stainless steel
32 x 32
KVT SM1/B32-M8x30
SM1/B32-M8x30
M8 x 30mm
M8
30
Stainless steel
32 x 32
KVT SM1/B32-M8x40
SM1/B32-M8x40
M8 x 40mm
M8
40
Stainless steel
32 x 32
KVT SM1/B32-M8x50
SM1/B32-M8x50
M8 x 50mm
M8
50
Stainless steel
32 x 32
KVT SM1/B32-M8x75
SM1/B32-M8x75
M8 x 75mm
M8
75
Stainless steel
32 x 32
KVT SM1/B32-M8x100
SM1/B32-M8x100
M8 x 100mm
M8
100
Stainless steel
32 x 32
KVT SM1/B32-M10x30
SM1/B32-M10x30
M10 x 30mm
M10
30
Stainless steel
32 x 32
KVT SM1/B32-M10x40
SM1/B32-M10x40
M10 x 40mm
M10
40
Stainless steel
32 x 32
KVT SM1/B32-M10x50
SM1/B32-M10x50
M10 x 50mm
M10
50
Stainless steel
32 x 32
KVT SM1/B32-M10x75
SM1/B32-M10x75
M10 x 75mm
M10
75
Stainless steel
32 x 32
KVT SM1/B32-M10x100
SM1/B32-M10x100
M10 x 100mm
M10
100
Stainless steel
32 x 32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表