lietuvių
Nederlands
polski
中文
中文
QA認證資訊
目錄: MÄDLER
Created: 06.03.2023
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, french, polish, chinese
English as original or default language
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
包含零部件配置的图片
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-DNM-SM/I-B3-2/POLIG - 三相标准电机SM/I,B3型,2极,约3000 1/min
MÄDLER
齿轮箱和齿轮马达
三相标准电机
Powered by
CAD模型選擇
{maedler/getriebe_u_getriebemotoren/drehstrom_normmotoren/d-nm_sm1_2pol_b3.prj},{NB=43000800},{ARTNR=43000800},{VER=3},{LE=1.10},{DZ=2890},{J=0.00128},{LF=0.83},{STR=2.31},{NM=3.69},{ADM=3.4},{AS=8.7},{MDM=3.4},{GEW=1.2},{CTN=85015220},{A=125},{B=100},{C=50},{E=40},{F=301},{G=207.0},{H=80},{K=15},{I=125},{L=160},{M=10},{P=35},{R=158.5},{S=11},{C1=113.0},{F1=346},{G1=128.5},{X=121.0},{Y=30},{W=100.0},{BK=6},{TK=21.5},{DD=19},{FK=11.5},{XTK1=2.8},{GB1=6},{GB2=1.000},{Z=1},{KB=105},{KL=105},{IB=11.0},{KK=18.6},{AL=23},{SW=22},{TB=6},{D3=6.4},{D4=9.6},{D5=10.5},{T3=5.0},{T4=2.8},{T5=0.4},{DEP=18.000},{PIT=1.000},{RD=1},{T1=16.000},{T2=21.000},{D2=5.000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluguss}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
产品编号
ⁿ/ₐ
MATK
材料简述
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
PDN
极数/大约速度
ⁿ/ₐ
BG
尺寸
ⁿ/ₐ
BF
设计
ⁿ/ₐ
IE
能源效率等级
ⁿ/ₐ
LE
额定功率
[kW]
DZ
额定转速
[1/min]
J
[kgm²]
LAN
η在速度_4/4n时 3/4n 2/4n
[%]
LF
功率因素
[cos ϕ]
STR
400V时的电流
[A]
NM
额定扭矩Tn
[Nm]
ADM
启动扭矩
[Ta / Tn]
AS
启动电流
[ld / ln]
MDM
最大扭矩
[Tmax / Tn]
GEW
重量
[kg]
CTN
海关关税号
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
H 0/-0,5
[mm]
K
[mm]
I
[mm]
L
[mm]
M
[mm]
P
[mm]
R
[mm]
S
[mm]
C1
[mm]
F1
[mm]
G1
[mm]
X
[mm]
W
[mm]
BK
b
[mm]
TK
t
[mm]
PGV
PG电缆接头
[mm]
GWB
螺纹孔
[mm]
43000400
43000400
铸铝
翅片式外壳:压铸铝,端部防护罩: 压铸,径向风扇:...
2极 / 约3000 1/min.
63
B3
IE2
0.25
2840
0.00025
70 / 69 / 63
0.78
0.66
0.84
2.5
5.2
2.7
3.9
85015100
100
80
40
11 j6
23
215
165.5
63
10
100
124
7
24
124.0
8
74.0
240
104.5
84.0
78.5
4
12.5
Pg11
M4 x 0.7
43000500
43000500
铸铝
翅片式外壳:压铸铝,端部防护罩: 压铸,径向风扇:...
2极 / 约3000 1/min.
71
B3
IE2
0.37
2820
0.00037
70 / 66 / 62
0.79
0.97
1.25
2.0
5.0
2.2
4.9
85015100
112
90
45
14 j6
30
244
181.5
71
10
108
140
7
28
140.0
10
81.0
276
112.5
99.0
86.5
5
16.0
Pg11
M5 x 0.8
43000600
43000600
铸铝
翅片式外壳:压铸铝,端部防护罩: 压铸,径向风扇:...
2极 / 约3000 1/min.
71
B3
IE2
0.55
2840
0.00046
74 / 73 / 71
0.81
1.32
1.85
2.3
5.7
2.5
5.8
85015220
112
90
45
14 j6
30
244
181.5
71
10
108
140
7
28
140.0
10
81.0
276
112.5
99.0
86.5
5
16.0
Pg11
M5 x 0.8
43000700
43000700
铸铝
翅片式外壳:压铸铝,端部防护罩: 压铸,径向风扇:...
2极 / 约3000 1/min.
80
B3
IE3
0.75
2890
0.00097
81 / 80 / 77
0.81
1.66
2.51
3.1
7.4
3.2
8.4
85015220
125
100
50
19 j6
40
301
207.0
80
15
125
160
10
35
158.5
11
113.0
346
128.5
121.0
100.0
6
21.5
Pg11
M6 x 1
43000800
43000800
铸铝
翅片式外壳:压铸铝,端部防护罩: 压铸,径向风扇:...
2极 / 约3000 1/min.
80
B3
IE3
1.10
2890
0.00128
83 / 83 / 80
0.83
2.31
3.69
3.4
8.7
3.4
1.2
85015220
125
100
50
19 j6
40
301
207.0
80
15
125
160
10
35
158.5
11
113.0
346
128.5
121.0
100.0
6
21.5
Pg11
M6 x 1
43000900
43000900
铸铝
翅片式外壳:压铸铝,端部防护罩: 压铸,径向风扇:...
2极 / 约3000 1/min.
90 S
B3
IE3
1.50
2900
0.00219
84 / 84 / 81
0.82
3.14
5.02
3.5
8.3
3.7
14.4
85015220
140
100
56
24 j6
50
312
227.5
90
15
130
176
10
36
178.0
13
108.0
364
139.5
133.0
111.0
8
27.0
Pg13,5
M8 x 1.25
43001000
43001000
铸铝
翅片式外壳:压铸铝,端部防护罩: 压铸,径向风扇:...
2极 / 约3000 1/min.
90 L
B3
IE3
2.20
2910
0.00264
86 / 86 / 85
0.82
4.51
7.38
3.1
8.1
3.5
16.2
85015220
140
125
56
24 j6
50
337
227.5
90
15
155
176
10
36
178.0
13
110.5
389
139.5
133.0
111.0
8
27.0
Pg13,5
M8 x 1,25
43001100
43001100
铸铝
翅片式外壳:压铸铝,端部防护罩: 压铸,径向风扇:...
2极 / 约3000 1/min.
100 L
B3
IE3
3.00
2910
0.00484
87 / 88 / 86
0.89
5.59
10.05
3.2
9.4
3.6
18.5
85015220
160
140
63
28 j6
60
375
252.0
100
16
180
200
12
40
199.0
14
118.0
438
153.0
151.0
122.0
8
31.0
Pg13,5
M10 x 1,5
43001200
43001200
铸铝
翅片式外壳:压铸铝,端部防护罩: 压铸,径向风扇:...
2极 / 约3000 1/min.
112 M-T
B3
IE3
4.00
2920
0.00751
88 / 88 / 87
0.91
7.20
13.13
3.4
10.5
3.9
30.2
85015220
190
140
70
28 j6
60
400
274.0
112
16
180
224
12
40
222.0
14
133.0
463
164.0
152.0
133.0
8
31.0
Pg13,5
M10 x 1,5
43001300
43001300
铸铝
翅片式外壳:压铸铝,端部防护罩: 压铸,径向风扇:...
2极 / 约3000 1/min.
132 S
B3
IE3
5.50
2930
0.01521
89 / 89 / 88
0.89
10.00
18.08
3.2
10.0
4.0
44.1
85015220
216
140
89
38 k6
80
460
314.0
132
16
190
260
12
44
262.0
16
154.0
543
184.0
175.5
153.0
10
41.0
Pg21
M12 x 1,75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表