目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
RT - Retaining washer for demountable pillars
Mandelli
STANDARD GUIDING ELEMENTS - WZ STANDARD
Powered by
CAD模型選擇
{mandelli/wz_elementi_guida/rt.prj},{NB=RT 3 x 32},{TYPE=RT 3},{D=32},{E=40},{S=7},{M=11},{M1=10 x 1.5},{M1X=10},{MAT=C. 40 Burnished},{INFO=Info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TYPE
Type
ⁿ/ₐ
D
[mm]
E
[mm]
S
[mm]
M
[mm]
M1
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
RT 1 x 18
RT 1
18
25
6
9
8 x 1.25
C. 40 Burnished
RT 1 x 19
RT 1
19
25
6
9
8 x 1.25
C. 40 Burnished
RT 2 x 24
RT 2
24
32
7
11
10 x 1.5
C. 40 Burnished
RT 2 x 25
RT 2
25
32
7
11
10 x 1.5
C. 40 Burnished
RT 3 x 30
RT 3
30
40
7
11
10 x 1.5
C. 40 Burnished
RT 3 x 32
RT 3
32
40
7
11
10 x 1.5
C. 40 Burnished
RT 4 x 40
RT 4
40
50
9
13
12 x 1.75
C. 40 Burnished
RT 4 x 42
RT 4
42
50
9
13
12 x 1.75
C. 40 Burnished
RT 5 x 50
RT 5
50
62
9
13
12 x 1.75
C. 40 Burnished
RT 5 x 52
RT 5
52
62
9
13
12 x 1.75
C. 40 Burnished
RT 6 x 63
RT 6
63
73
9
13
12 x 1.75
C. 40 Burnished
RT 7 x 80
RT 7
80
93
12
13
12 x 1.75
C. 40 Burnished
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表